Check Valve, NVD 402, Flange

065B7474

NVD 402 PN16 DN100

Product details

Gross weight 15.515 Kilogram
Net weight 15.37 Kilogram
Volume 7.986 Liter
EAN 5710104063102

 

Application District Heating
China RoHS compliance Out of scope
Connection types Flange
Description NVD 402 PN16 DN100
Diameter [mm] 100 mm
EU RoHS compliance Out of scope
Function Non-return
In scope of WEEE and contain batteries No
Kvs values [m³/h] 396 m³/h
Label product Yes
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 100 °C
Media temperature [°C] [Min] -10 °C
Medium alternative Glycolic water up to 50%
Medium alternative 2 Domestic water
Mounting orientation free
Number of ports 2
Operation type Self-operating
Permissible media District heating/cooling circulation water
Pressure nominal [bar] 16 bar
Product group Butterfly valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. e7217506-d988-44de-bf3d-a0870db16632
SCIP dossier product name 065B7474
Type NVD 402
UK RoHS compliance Out of scope
Valve body material Grey cast iron EN-GJL-250 (GG-25)
Valve type Check Valve

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality