VF3 PN16 300/1250 3-way seated flange

065B4300

VF3 PN16 300/1250 3-way seated flange

Product details

Gross weight 655 Kilogram
Net weight 507 Kilogram
Volume 696 Liter
EAN 5710104508610

 

Application Heating and cooling
Application alternative VSP District heating
Cavitation factor 0.45
China RoHS compliance Out of scope
Connection types Flange
Contain batteries No
Control ratio 50:1
Description VF3 PN16 300/1250 3-way seated flange
Diameter [mm] 300 mm
EU RoHS compliance Out of scope
Flow characteristic Equal percentage
Function Mixing valve
Kvs values [m³/h] 1350 m³/h
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 130 °C
Media temperature [°C] [Min] -10 °C
Medium alternative Glycolic water up to 50%
Mounting version Flow
Number of ports 3
Permissible media District heating/cooling circulation water
Pressure nominal [bar] 16 bar
Product group Other valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. bc60a1f4-fe0c-4ec8-9e0a-9c8316b7044c
SCIP dossier product name VF3 DN200-300
Stroke [mm] 73 mm
Type VF 3
Valve body material Grey cast iron (EN-GJL-250)
Valve cone material Stainless steel

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality