VFM 2, PN 16, DN 65, 63 m³/h, Flange

065B3500

VFM 2 DN65 kvs 63 PN16 2-way flange

Product details

Gross weight 29.8 Kilogram
Net weight 25.6 Kilogram
Volume 90 Liter
EAN 5710104029108

 

Application District heating and cooling
Application alternative VSP Heating
Cavitation factor 0.45
Cavitation factor 100% 0.31
Cavitation factor 25% 0.52
Cavitation factor 50% 0.47
Cavitation factor 75% 0.45
China RoHS compliance Out of scope
Connection types Flange
Contain batteries No
Control ratio 100:1
Description VFM 2 DN65 kvs 63 PN16 2-way flange
Diameter [mm] 65 mm
Differential pressure range [bar] [Max] 8 bar
EU RoHS compliance Out of scope
Flow characteristic Logarithmic
Function Pressure relief
Kvs values [m³/h] 63 m³/h
Leakage through port max. [% Kvs] 0.03
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 150 °C
Media temperature [°C] [Min] -10 °C
Medium alternative Glycolic water up to 50%
Mounting version Flow
Number of ports 2
Permissible media District heating/cooling circulation water
PN alternative VSP 10
Pressure class PN 16
Pressure nominal [bar] 16 bar
Product group Motorized control valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Spindle position Normally open
Stroke [mm] 30 mm
Type VFM 2
Valve body material Grey cast iron EN-GJL-250 (GG-25)
Valve cone material Stainless steel
Valve size DN 65

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality