VF 2 PN16 150/320 2-way seated flange

065B3255

VF 2 PN16 150/320 2-way seated flange

Product details

Gross weight 75.2 Kilogram
Net weight 65 Kilogram
Volume 191.52 Liter
EAN 5702421510988

 

Application Heating and cooling
Application alternative VSP District heating
Cavitation factor 0.4
China RoHS compliance Out of scope
Connection types Flange
Contain batteries No
Control ratio 100:1
Description VF 2 PN16 150/320 2-way seated flange
Diameter [mm] 150 mm
Differential pressure range [bar] [Max] 1.5 bar
EU RoHS compliance Out of scope
Flow characteristic Equal percentage
Kvs values [m³/h] 320 m³/h
Leakage through port max. [% Kvs] 0.05
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 200 °C
Media temperature [°C] [Min] -10 °C
Medium alternative Glycolic water up to 50%
Number of ports 2
Permissible media District heating/cooling circulation water
PN alternative VSP 10
Pressure nominal [bar] 16 bar
Product group Other valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Stroke [mm] 40 mm
Stuffing box sealing material PFTE
Type VF 2
Valve body material Ductile cast iron EN-GJS-400-18-LT (GGG 40.3)
Valve cone material GGG 40
Valve stem material Stainless steel

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality