Pressure transmitter, MBS 9300, -30.00 mbar - 30.00 mbar, -0.44 psi - 0.44 psi

064G5201

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 9300-A211-A1GB04-1

Product details

Gross weight 0.176 Kg
Net weight 0.161 Kg
Volume 0.241 Liter
EAN 5702428832250

 

+ supply Pin 1
- common Pin 2
Acc. @ ref. Temp. ±FS typ. [%] 1.5 %
Ambient temperature range [°C] [max] 100 °C
Ambient temperature range [°C] [min] -25 °C
Burst pressure [bar] 50 bar
China RoHS compliance Yes
Compensated temp. range [°C] [max] 80 °C
Compensated temp. range [°C] [min] 0 °C
Durability P @ 10-90% FS 10000000
EEE category 5 small equipment (any external dimension 50 cm)​
Electrical conn. Male/Female Male
Electrical connection Angular connector
Electrical connection size Pg 9
Electrical connection standard EN 175301-803-A
Enclosure rating IP IP65
EU RoHS compliance Yes
EU RoHS exemption clause No
Hysteresis and repeat.[±FS%] 0.1 %
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Intrinsically safe No
Medium temperature range [°C] [max] 125 °C
Medium temperature range [°C] [min] -20 °C
Mount.pos. err. @ 180°[±FS%] 0.8 %
Non-linearity BFSL [±FS%] 0.2 %
Output signal Current
Output signal [mA] [max] 20 mA
Output signal [mA] [min] 4 mA
Overload pressure max. [bar] 3.5 bar
Packing format Multi pack
Pressure connection HEX [mm] 27 mm
Pressure connection notes A
Pressure connection size 1/4
Pressure connection standard DIN 3852-E
Pressure connection type G
Pressure Male/Female Male
Pressure range [mbar] [max] 30 mbar
Pressure range [mbar] [min] -30 mbar
Pressure range [psi] [max] 0.44 psi
Pressure range [psi] [min] -0.44 psi
Pressure reference Gauge (relative)
Product group Sensors
Product Name Description Pressure transmitter
Pulse-snubber No
Quantity per packing format 20 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Recommen. mounting torque [Nm] 25 nm
Reference temperature [°C] 25 °C
SCIP dossier no. 16d2efc6-64f3-4a4e-ae98-a3fd7ce0218d
SCIP dossier product name AKS/MBS
Specification key MBS 9300-A211-A1GB04-1
Storage temperature range [°C] [max] 125 °C
Storage temperature range [°C] [min] -40 °C
Storage temperature range [°F] [max] 257 °F
Storage temperature range [°F] [min] -40 °F
Supply voltage [V] DC [max] 32 V
Supply voltage [V] DC [max] 32 V
Supply voltage [V] DC [min] 9 V
Supply voltage [V] DC [min] 9 V
TEB inside CTR ±FS [%] 3 %
Type MBS 9300
UK RoHS compliance Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality