Solenoid coil, HPV, 0.60 m, Supply voltage [V] AC: 220 - 240, Industrial pack

061N4138

Body material: Polymer

Product details

Gross weight 0.12 Kilogram
Net weight 0.12 Kilogram
Volume 0.333 Liter
EAN 5702424046569

 

Approval CE
UKCA
Body material Polymer
Cable length [in] 23.6 in
Cable length [m] 0.6 m
CE evaluated Yes
Class of Insulation 105
Coil Yes
Coil temperature, max. [°C] 125 °C
Coil temperature, max. [°F] 257 °F
Frequency [Hz] 50 Hz
In scope of WEEE and contain batteries No
Max. ambient temperature 80 °C
Packing format Industrial pack
Parts Program name EV/PV solenoid valves
Power consumption [W] 6 W
Product accessories No
Product group Solenoid valves
Product Name Description Solenoid coil
Quantity per packing format 50 pc
Serviceable No
Supply voltage [V] AC [max] 240 V
Supply voltage [V] AC [min] 220 V
Type HPV
Type designation HPV-MOAJ900B1
Wire colour Blue

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality