Solenoid coil, NEV, 0.30 m, Supply voltage [V] AC: 115, Industrial pack

061N4121

Body material: Polymer

Product details

Gross weight 0.129 Kilogram
Net weight 0.129 Kilogram
Volume 0.16 Liter
EAN 5702428268554

 

Approval UL
Body material Polymer
Cable length [in] 11 in
Cable length [m] 0.3 m
China RoHS compliance Out of scope
Class of Insulation 105
Coil Yes
Coil temperature, max. [°C] 125 °C
Coil temperature, max. [°F] 257 °F
EU RoHS compliance Out of scope
Frequency [Hz] 50/60 Hz
In scope of WEEE and contain batteries No
Max. ambient temperature 80 °C
Packing format Industrial pack
Parts Program name EV/PV solenoid valves
Power consumption [W] 7 W
Product accessories No
Product group Solenoid valves
Product Name Description Solenoid coil
Quantity per packing format 100 pc
REACH Candidate List substances No
Serviceable No
Supply voltage [V] AC 115 V
Type NEV
Type designation NEV-MOAE518UT1
UK RoHS compliance Out of scope
UL evaluated Yes
Wire colour Black

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality