Solenoid coil, NEV, 0.3 m, Supply voltage [V] AC: 115, Industrial pack

061N4098

Body material: Polymer

Product details

Gross weight 0.124 Kilogram
Net weight 0.117 Kilogram
Volume 0.146 Liter
EAN 5702428268769

 

Approval UL
Body material Polymer
Cable length [in] 11 in
Cable length [m] 0.3 m
China RoHS compliance Out of scope
Class of Insulation 105
Coil Yes
Coil temperature, max. [°C] 125 °C
Coil temperature, max. [°F] 257 °F
Contain batteries No
EU RoHS compliance Out of scope
Frequency [Hz] 50/60 Hz
Max. ambient temperature 80 °C
Packing format Industrial pack
Parts Program name EV/PV solenoid valves
Power consumption [W] 7 W
Product accessories No
Product group Solenoid valves
Product Name Description Solenoid coil
Quantity per packing format 100 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 0470a0e7-b6b9-40e7-9552-e1e6f4ed91e3
SCIP dossier product name Electric control valve body(5)
Serviceable No
Supply voltage [V] AC 115 V
Type NEV
Type designation NEV-MOAE518UT1
UL evaluated Yes
Wire colour Black

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality