Solenoid coil, NEV, 0.60 m, Supply voltage [V] AC: 220 - 240, Industrial pack

061N4061

Body material: Polymer

Product details

Gross weight 0.18 Kilogram
Net weight 0.171 Kilogram
Volume 1.035 Liter
EAN 5702428269018

 

Approval CE
UKCA
VDE
Body material Polymer
Cable length [in] 23.6 in
Cable length [m] 0.6 m
CE evaluated Yes
China RoHS compliance Out of scope
Class of Insulation B
Coil Yes
Coil temperature, max. [°C] 130 °C
Coil temperature, max. [°F] 266 °F
EU RoHS compliance Out of scope
Frequency [Hz] 50 Hz
In scope of WEEE and contain batteries No
Max. ambient temperature 80 °C
Packing format Industrial pack
Parts Program name EV/PV solenoid valves
Power consumption [W] 7 W
Product accessories No
Product group Solenoid valves
Product Name Description Solenoid coil
Quantity per packing format 10 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. f8fe2fb6-0750-4373-b03a-5b5988b72210
SCIP dossier product name Four-way valve(1)
Serviceable No
Supply voltage [V] AC [max] 240 V
Supply voltage [V] AC [min] 220 V
Type NEV
Type designation NEV-MOAJ503C1
UK RoHS compliance Out of scope
Wire colour Blue

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality