Solenoid coil, NEV, 0.600 m, Supply voltage [V] AC: 220 - 240, Industrial pack
061N4000
Body material: Polymer
Body material: Polymer
Gross weight | 0.129 Kilogram |
Net weight | 0.124 Kilogram |
Volume | 0.159 Liter |
EAN | 5702428269148 |
Gross weight | 0.129 Kilogram |
Net weight | 0.124 Kilogram |
Volume | 0.159 Liter |
EAN | 5702428269148 |
Approval |
CE UKCA VDE |
Body material | Polymer |
Cable length [in] | 23.6 in |
Cable length [m] | 0.6 m |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Class of Insulation | B |
Coil | Yes |
Coil temperature, max. [°C] | 130 °C |
Coil temperature, max. [°F] | 266 °F |
EU RoHS compliance | Out of scope |
Frequency [Hz] | 50 Hz |
In scope of WEEE and contain batteries | No |
Max. ambient temperature | 80 °C |
Packing format | Industrial pack |
Parts Program name | EV/PV solenoid valves |
Power consumption [W] | 7 W |
Product accessories | No |
Product group | Solenoid valves |
Product Name Description | Solenoid coil |
Quantity per packing format | 100 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | f8fe2fb6-0750-4373-b03a-5b5988b72210 |
SCIP dossier product name | Four-way valve(1) |
Serviceable | No |
Supply voltage [V] AC [max] | 240 V |
Supply voltage [V] AC [min] | 220 V |
Type | NEV |
Type designation | NEV-MOAJ503C1 |
UK RoHS compliance | Out of scope |
Wire colour | Blue |
Approval |
CE UKCA VDE |
Body material | Polymer |
Cable length [in] | 23.6 in |
Cable length [m] | 0.6 m |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Class of Insulation | B |
Coil | Yes |
Coil temperature, max. [°C] | 130 °C |
Coil temperature, max. [°F] | 266 °F |
EU RoHS compliance | Out of scope |
Frequency [Hz] | 50 Hz |
In scope of WEEE and contain batteries | No |
Max. ambient temperature | 80 °C |
Packing format | Industrial pack |
Parts Program name | EV/PV solenoid valves |
Power consumption [W] | 7 W |
Product accessories | No |
Product group | Solenoid valves |
Product Name Description | Solenoid coil |
Quantity per packing format | 100 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | f8fe2fb6-0750-4373-b03a-5b5988b72210 |
SCIP dossier product name | Four-way valve(1) |
Serviceable | No |
Supply voltage [V] AC [max] | 240 V |
Supply voltage [V] AC [min] | 220 V |
Type | NEV |
Type designation | NEV-MOAJ503C1 |
UK RoHS compliance | Out of scope |
Wire colour | Blue |