Solenoid valve, VPV, Industrial pack

061N1068

Body material: Brass, Kv value [m³/h]: 0.18

Product details

Gross weight 0.097 Kilogram
Net weight 0.092 Kilogram
Volume 0.346 Liter
EAN 5702428269698

 

Ambient temperature range [°C] [max] 50 °C
Ambient temperature range [°C] [min] -20 °C
Ambient temperature range [°F] [max] 122 °F
Ambient temperature range [°F] [min] -4 °F
Approval UL
Body material Brass
Burst pressure [bar] 168 bar
Burst pressure [psig] 2636 psig
China RoHS compliance Out of scope
Coil No
Coil mount, recom. torque [Nm] [max] 1.96 nm
Coil mount, recom. torque [Nm] [min] 1.47 nm
Connection type Solder
Contain batteries No
Cv value [gal/min] 0.21 gal/min
Design config. Style 90° angle
EU RoHS compliance Out of scope
Inlet size [in] 5/16 in
Inlet size [mm] 7.94 mm
Kv value [m³/h] 0.18 m³/h
Max. Working Pressure [bar] 42 bar
Max. Working Pressure [psig] 609 psig
MaxOPD [bar] 36 bar
MaxOPD [psig] 522 psig
Medium temperature range [°C] [max] 120 °C
Medium temperature range [°C] [min] -30 °C
Medium temperature range [°F] [max] 248 °F
Medium temperature range [°F] [min] -22 °F
MinODP [bar] 0.05 bar
MinODP [psi] 0.73 psi
Outlet connection type Solder
Outlet size [in] 5/16 in
Outlet size [mm] 7.94 mm
Packing format Industrial pack
Port size [mm] 3 mm
Product accessories No
Product group Solenoid valves
Product Name Description Solenoid valve
Quantity per packing format 100 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R134a
R22
R404A
R407C
R410A
R448A
R449A
R452A
SCIP dossier no. 38f29fcc-0796-41e6-901a-8e5a2693d0e8
SCIP dossier product name Solenoid valve(2)
Serviceable No
Type VPV
Type designation VPV-303DU1
UL approved refrigerants R134a
R22
R404A
R407C
R410A
R448A
R449A
R452A
UL evaluated Yes
Valve operation NC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality