Solenoid valve, VPV, Industrial pack

061N1058

Body material: Brass, Kv value [m³/h]: 0.05

Product details

Gross weight 0.073 Kilogram
Net weight 0.072 Kilogram
Volume 0.172 Liter
EAN 5702428269773

 

Ambient temperature range [°C] [max] 50 °C
Ambient temperature range [°C] [min] -30 °C
Ambient temperature range [°F] [max] 122 °F
Ambient temperature range [°F] [min] -22 °F
Approval CE
UKCA
Body material Brass
Burst pressure [bar] 168 bar
Burst pressure [psig] 2636 psig
CE evaluated Yes
China RoHS compliance Out of scope
Coil No
Coil mount, recom. torque [Nm] [max] 1.96 nm
Coil mount, recom. torque [Nm] [min] 1.47 nm
Connection type Solder
Contain batteries No
Cv value [gal/min] 0.07 gal/min
Design config. Style 90° angle
EU RoHS compliance Out of scope
Inlet size [in] 1/4 in
Inlet size [mm] 6.35 mm
Kv value [m³/h] 0.05 m³/h
Max. Working Pressure [bar] 43 bar
Max. Working Pressure [psig] 624 psig
MaxOPD [bar] 20.6 bar
MaxOPD [psig] 299 psig
Medium temperature range [°C] [max] 120 °C
Medium temperature range [°C] [min] -30 °C
Medium temperature range [°F] [max] 248 °F
Medium temperature range [°F] [min] -22 °F
MinODP [bar] 0 bar
MinODP [psi] 0 psi
Outlet connection type Solder
Outlet size [in] 1/4 in
Outlet size [mm] 6.35 mm
Packing format Industrial pack
Port size [mm] 1.8 mm
Product accessories No
Product group Solenoid valves
Product Name Description Solenoid valve
Quantity per packing format 200 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R1234yf
R134a
R22
R290
R32
R404A
R407C
R410A
R448A
R449A
R452A
R452B
R600a
SCIP dossier no. 38f29fcc-0796-41e6-901a-8e5a2693d0e8
SCIP dossier product name Solenoid valve(2)
Serviceable No
Type VPV
Type designation VPV-L202D
Valve operation NO

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality