Pressure operated water valve, CWR, 17.70 bar
061L5013
Product Type: CWR, Packing format: Industrial pack, Quantity per packing format: 20
Product Type: CWR, Packing format: Industrial pack, Quantity per packing format: 20
Gross weight | 0.451 Kilogram |
Net weight | 0.428 Kilogram |
Volume | 1.755 Liter |
EAN | 5702428270403 |
Gross weight | 0.451 Kilogram |
Net weight | 0.428 Kilogram |
Volume | 1.755 Liter |
EAN | 5702428270403 |
Control pressure range [bar] | 17.7 bar |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | Water regulating valves |
Product Name Description | Pressure operated water valve |
Quantity per packing format | 20 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 8ec73357-17d6-4fd2-a789-2017b3fc0840 |
SCIP dossier product name | VZH170 |
Type | CWR |
Control pressure range [bar] | 17.7 bar |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | Water regulating valves |
Product Name Description | Pressure operated water valve |
Quantity per packing format | 20 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 8ec73357-17d6-4fd2-a789-2017b3fc0840 |
SCIP dossier product name | VZH170 |
Type | CWR |