Pressure operated water valve, AWR, 17.70 bar
061L5009
Product Type: AWR, Packing format: Multi pack, Quantity per packing format: 9
Product Type: AWR, Packing format: Multi pack, Quantity per packing format: 9
Gross weight | 2.052 Kilogram |
Net weight | 1.963 Kilogram |
Volume | 1.974 Liter |
EAN | 5702428270441 |
Gross weight | 2.052 Kilogram |
Net weight | 1.963 Kilogram |
Volume | 1.974 Liter |
EAN | 5702428270441 |
Control pressure range [bar] | 17.7 bar |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Water regulating valves |
Product Name Description | Pressure operated water valve |
Quantity per packing format | 9 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 2d88219a-6819-4413-b6a3-395c3ca4b1d0 |
SCIP dossier product name | Pressure type water control valve |
Type | AWR |
Control pressure range [bar] | 17.7 bar |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Water regulating valves |
Product Name Description | Pressure operated water valve |
Quantity per packing format | 9 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 2d88219a-6819-4413-b6a3-395c3ca4b1d0 |
SCIP dossier product name | Pressure type water control valve |
Type | AWR |