4-way reversing valve coil, VHV-MOAT058A1

061L2216

Enclosure rating IP: IP54

Product details

Gross weight 0.241 Kg
Net weight 0.241 Kg
Volume 0.432 Liter
EAN 5702428518666

 

Ambient temperature range [°C] [max] 65 °C
Ambient temperature range [°C] [min] -30 °C
Ambient temperature range [°F] [max] 149 °F
Ambient temperature range [°F] [min] -22 °F
Approval CE
UKCA
VDE
Cable length [in] 23.6 in
Cable length [m] 0.6 m
China RoHS compliance Out of scope
Class of Insulation B
Coil mount, recom. torque [Nm] [max] 1.96 nm
Coil mount, recom. torque [Nm] [min] 1.47 nm
Enclosure rating IP IP54
EU RoHS compliance Out of scope
In scope of WEEE and contain batteries No
Packing format Industrial pack
Power consumption [W] 11 W
Product group 4-way reversing valves
Product Name Description 4-way reversing valve coil
Quantity per packing format 120 pc
REACH Candidate List substances No
Supply voltage [V] DC 24 V
Supply voltage [V] DC 24 V
Type VHV
Type designation VHV-MOAT058A1
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality