4-way reversing valve, STF-H0321
061L1350
Medium temperature range [°C]: -30 - 130, MaxOPD [bar]: 31.0, MinODP [bar]: 3.000, Suction conn size [in]: 5/8, Discharge conn size [in]: 1/2, Design config. Style: E
Medium temperature range [°C]: -30 - 130, MaxOPD [bar]: 31.0, MinODP [bar]: 3.000, Suction conn size [in]: 5/8, Discharge conn size [in]: 1/2, Design config. Style: E
Gross weight | 0.371 Kilogram |
Net weight | 0.37 Kilogram |
Volume | 1.848 Liter |
EAN | 5715162259061 |
Gross weight | 0.371 Kilogram |
Net weight | 0.37 Kilogram |
Volume | 1.848 Liter |
EAN | 5715162259061 |
Ambient temperature range [°C] [max] | 55 °C |
Ambient temperature range [°C] [min] | -30 °C |
Ambient temperature range [°F] [max] | 131 °F |
Ambient temperature range [°F] [min] | -4 °F |
Approval |
CE UKCA VDE |
Cap condition 1 [°C] |
0°C sub-cooling 38°C condensing 5°C evaporating 5°C super-heat |
Cap condition 2 [°C] |
54,4 °C condensing 5°C sub-cooling 5°C super-heat 7,2°C evaporating |
Cap R407C@Δp:0.1bar(cond1)[kW] | 7.18 kW |
Cap R407C@Δp:0.1bar(cond2)[kW] | 6.63 kW |
Cap R407C@Δp:0.2bar(cond1)[kW] | 10.11 kW |
Cap R407C@Δp:0.2bar(cond2)[kW] | 9.34 kW |
Cap R410A@Δp:0.1bar(cond1)[kW] | 9.5 kW |
Cap R410A@Δp:0.1bar(cond2)[kW] | 7.94 kW |
Cap R410A@Δp:0.2bar(cond1)[kW] | 12.43 kW |
Cap R410A@Δp:0.2bar(cond2)[kW] | 11.2 kW |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Coil | No |
Contain batteries | No |
Design config. Style | E |
Discharge conn size [in] | 1/2 |
Discharge conn size [mm] | 9.7 mm |
Discharge conn type | FEMALE |
EU RoHS compliance | Out of scope |
Evap/cond conn size [in] | 1/2 |
Evap/cond conn size [mm] | 12,95 |
Max. Leakage [cm³/min] | 1500 cm³/min |
Max. Working Pressure [bar] | 45 bar |
MaxOPD [bar] | 31 bar |
MaxOPD [psig] | 450 psig |
Medium temperature range [°C] [max] | 130 °C |
Medium temperature range [°C] [min] | -30 °C |
Medium temperature range [°F] [max] | 248 °F |
Medium temperature range [°F] [min] | -4 °F |
MinODP [bar] | 3 bar |
MinODP [psi] | 50 psi |
Packing format | Industrial pack |
Process connection material | Copper |
Product group | 4-way reversing valves |
Product Name Description | 4-way reversing valve |
Quantity per packing format | 32 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R134a R22 R290 R32 R404A R407A R407C R410A R448A R449A R452B R454B R454C |
SCIP dossier no. | 7bb7ef92-7e6b-4cf7-9847-014abacbabe0 |
SCIP dossier product name | STF 4-Way Rev. Valve H0321 I/32 |
Shock resistance standard | JIS C 60068-2-27 |
Suction conn size [in] | 5/8 |
Suction conn size [mm] | 12.95 mm |
Type | STF |
Type designation | STF-H0321 |
UK RoHS compliance | Out of scope |
Vibration stability [m/s²] | 19.6 m/s² |
Vibration test standard | JIS C 60068-2-6 |
Ambient temperature range [°C] [max] | 55 °C |
Ambient temperature range [°C] [min] | -30 °C |
Ambient temperature range [°F] [max] | 131 °F |
Ambient temperature range [°F] [min] | -4 °F |
Approval |
CE UKCA VDE |
Cap condition 1 [°C] |
0°C sub-cooling 38°C condensing 5°C evaporating 5°C super-heat |
Cap condition 2 [°C] |
54,4 °C condensing 5°C sub-cooling 5°C super-heat 7,2°C evaporating |
Cap R407C@Δp:0.1bar(cond1)[kW] | 7.18 kW |
Cap R407C@Δp:0.1bar(cond2)[kW] | 6.63 kW |
Cap R407C@Δp:0.2bar(cond1)[kW] | 10.11 kW |
Cap R407C@Δp:0.2bar(cond2)[kW] | 9.34 kW |
Cap R410A@Δp:0.1bar(cond1)[kW] | 9.5 kW |
Cap R410A@Δp:0.1bar(cond2)[kW] | 7.94 kW |
Cap R410A@Δp:0.2bar(cond1)[kW] | 12.43 kW |
Cap R410A@Δp:0.2bar(cond2)[kW] | 11.2 kW |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Coil | No |
Contain batteries | No |
Design config. Style | E |
Discharge conn size [in] | 1/2 |
Discharge conn size [mm] | 9.7 mm |
Discharge conn type | FEMALE |
EU RoHS compliance | Out of scope |
Evap/cond conn size [in] | 1/2 |
Evap/cond conn size [mm] | 12,95 |
Max. Leakage [cm³/min] | 1500 cm³/min |
Max. Working Pressure [bar] | 45 bar |
MaxOPD [bar] | 31 bar |
MaxOPD [psig] | 450 psig |
Medium temperature range [°C] [max] | 130 °C |
Medium temperature range [°C] [min] | -30 °C |
Medium temperature range [°F] [max] | 248 °F |
Medium temperature range [°F] [min] | -4 °F |
MinODP [bar] | 3 bar |
MinODP [psi] | 50 psi |
Packing format | Industrial pack |
Process connection material | Copper |
Product group | 4-way reversing valves |
Product Name Description | 4-way reversing valve |
Quantity per packing format | 32 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R134a R22 R290 R32 R404A R407A R407C R410A R448A R449A R452B R454B R454C |
SCIP dossier no. | 7bb7ef92-7e6b-4cf7-9847-014abacbabe0 |
SCIP dossier product name | STF 4-Way Rev. Valve H0321 I/32 |
Shock resistance standard | JIS C 60068-2-27 |
Suction conn size [in] | 5/8 |
Suction conn size [mm] | 12.95 mm |
Type | STF |
Type designation | STF-H0321 |
UK RoHS compliance | Out of scope |
Vibration stability [m/s²] | 19.6 m/s² |
Vibration test standard | JIS C 60068-2-6 |