Flow switch, FQS
061H4000
Pressure connection type: R, Pressure connection size: 1 in, Media: Glycol; Fresh water; Neutral brine, Connection type: Thread, Contact function: SPDT
Pressure connection type: R, Pressure connection size: 1 in, Media: Glycol; Fresh water; Neutral brine, Connection type: Thread, Contact function: SPDT
Gross weight | 0.658 Kilogram |
Net weight | 0.55 Kilogram |
Volume | 1.89 Liter |
EAN | 5702428275408 |
Gross weight | 0.658 Kilogram |
Net weight | 0.55 Kilogram |
Volume | 1.89 Liter |
EAN | 5702428275408 |
Ambient temperature range [°C] [max] | 80 °C |
Ambient temperature range [°C] [min] | -25 °C |
Ambient temperature range [°F] [max] | 176 °F |
Ambient temperature range [°F] [min] | -13 °F |
Approval |
CE UKCA UL |
Burst pressure [bar] | 48 bar |
Burst pressure [psig] | 696 psig |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Connection type | Thread |
Contact function | SPDT |
Contain batteries | No |
Decr adj DN100/4 in [l/min] [max] | 940 l/min |
Decr adj DN100/4 in [l/min] [min] | 200 l/min |
Decr adj DN125/5 in [l/min] [max] | 1120 l/min |
Decr adj DN125/5 in [l/min] [min] | 350 l/min |
Decr adj DN150/6 in [l/min] [max] | 1700 l/min |
Decr adj DN150/6 in [l/min] [min] | 530 l/min |
Decr adj DN25/1 in [l/min] [max] | 45 l/min |
Decr adj DN25/1 in [l/min] [min] | 18 l/min |
Decr adj DN32/1-1/4 in [l/min] [max] | 100 l/min |
Decr adj DN32/1-1/4 in [l/min] [min] | 43 l/min |
Decr adj DN40/1-1/2 in [l/min] [max] | 140 l/min |
Decr adj DN40/1-1/2 in [l/min] [min] | 63 l/min |
Decr adj DN50/2 in [l/min] [max] | 250 l/min |
Decr adj DN50/2 in [l/min] [min] | 50 l/min |
Decr adj DN65/2-1/2 in [l/min] [max] | 565 l/min |
Decr adj DN65/2-1/2 in [l/min] [min] | 105 l/min |
Decr adj DN80/3 in [l/min] [max] | 850 l/min |
Decr adj DN80/3 in [l/min] [min] | 100 l/min |
Enclosure rating IP | IP20 |
EU RoHS compliance | Out of scope |
Housing | Regular |
Incr adj DN100/4 in [l/min] [max] | 950 l/min |
Incr adj DN100/4 in [l/min] [min] | 210 l/min |
Incr adj DN125/5 in [l/min] [max] | 1140 l/min |
Incr adj DN125/5 in [l/min] [min] | 380 l/min |
Incr adj DN150/6 in [l/min] [max] | 1800 l/min |
Incr adj DN150/6 in [l/min] [min] | 570 l/min |
Incr adj DN25/1 in [l/min] [max] | 50 l/min |
Incr adj DN25/1 in [l/min] [min] | 21 l/min |
Incr adj DN32/1-1/4 in [l/min] [max] | 102 l/min |
Incr adj DN32/1-1/4 in [l/min] [min] | 46 l/min |
Incr adj DN40/1-1/2 in [l/min] [max] | 145 l/min |
Incr adj DN40/1-1/2 in [l/min] [min] | 68 l/min |
Incr adj DN50/2 in [l/min] [max] | 255 l/min |
Incr adj DN50/2 in [l/min] [min] | 58 l/min |
Incr adj DN65/2-1/2 in [l/min] [max] | 570 l/min |
Incr adj DN65/2-1/2 in [l/min] [min] | 120 l/min |
Incr adj DN80/3 in [l/min] [max] | 880 l/min |
Incr adj DN80/3 in [l/min] [min] | 115 l/min |
Max. Flow velocity [m/s] | 2 m/s |
Max. Working Pressure [bar] | 9.8 bar |
Max. Working Pressure [psig] | 142 psig |
Media |
Fresh water Glycol Neutral brine |
Medium temperature range [°C] [max] | 80 °C |
Medium temperature range [°C] [min] | 5 °C |
Medium temperature range [°F] [max] | 176 °F |
Medium temperature range [°F] [min] | 41 °F |
Packing format | Multi pack |
Piping diameter range Ø [in] [max] | 6 in |
Piping diameter range Ø [in] [min] | 1 in |
Piping diameter range Ø [mm] [max] | 150 mm |
Piping diameter range Ø [mm] [min] | 25 mm |
Pressure connection size | 1 in |
Pressure connection type | R |
Product accessories | No |
Product group | Switches and thermostats |
Product Name Description | Flow switch |
Quantity per packing format | 9 pc |
REACH Candidate List substances | No |
Serviceable | No |
Type | FQS |
Type designation | FQS-U30G |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |
Ambient temperature range [°C] [max] | 80 °C |
Ambient temperature range [°C] [min] | -25 °C |
Ambient temperature range [°F] [max] | 176 °F |
Ambient temperature range [°F] [min] | -13 °F |
Approval |
CE UKCA UL |
Burst pressure [bar] | 48 bar |
Burst pressure [psig] | 696 psig |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Connection type | Thread |
Contact function | SPDT |
Contain batteries | No |
Decr adj DN100/4 in [l/min] [max] | 940 l/min |
Decr adj DN100/4 in [l/min] [min] | 200 l/min |
Decr adj DN125/5 in [l/min] [max] | 1120 l/min |
Decr adj DN125/5 in [l/min] [min] | 350 l/min |
Decr adj DN150/6 in [l/min] [max] | 1700 l/min |
Decr adj DN150/6 in [l/min] [min] | 530 l/min |
Decr adj DN25/1 in [l/min] [max] | 45 l/min |
Decr adj DN25/1 in [l/min] [min] | 18 l/min |
Decr adj DN32/1-1/4 in [l/min] [max] | 100 l/min |
Decr adj DN32/1-1/4 in [l/min] [min] | 43 l/min |
Decr adj DN40/1-1/2 in [l/min] [max] | 140 l/min |
Decr adj DN40/1-1/2 in [l/min] [min] | 63 l/min |
Decr adj DN50/2 in [l/min] [max] | 250 l/min |
Decr adj DN50/2 in [l/min] [min] | 50 l/min |
Decr adj DN65/2-1/2 in [l/min] [max] | 565 l/min |
Decr adj DN65/2-1/2 in [l/min] [min] | 105 l/min |
Decr adj DN80/3 in [l/min] [max] | 850 l/min |
Decr adj DN80/3 in [l/min] [min] | 100 l/min |
Enclosure rating IP | IP20 |
EU RoHS compliance | Out of scope |
Housing | Regular |
Incr adj DN100/4 in [l/min] [max] | 950 l/min |
Incr adj DN100/4 in [l/min] [min] | 210 l/min |
Incr adj DN125/5 in [l/min] [max] | 1140 l/min |
Incr adj DN125/5 in [l/min] [min] | 380 l/min |
Incr adj DN150/6 in [l/min] [max] | 1800 l/min |
Incr adj DN150/6 in [l/min] [min] | 570 l/min |
Incr adj DN25/1 in [l/min] [max] | 50 l/min |
Incr adj DN25/1 in [l/min] [min] | 21 l/min |
Incr adj DN32/1-1/4 in [l/min] [max] | 102 l/min |
Incr adj DN32/1-1/4 in [l/min] [min] | 46 l/min |
Incr adj DN40/1-1/2 in [l/min] [max] | 145 l/min |
Incr adj DN40/1-1/2 in [l/min] [min] | 68 l/min |
Incr adj DN50/2 in [l/min] [max] | 255 l/min |
Incr adj DN50/2 in [l/min] [min] | 58 l/min |
Incr adj DN65/2-1/2 in [l/min] [max] | 570 l/min |
Incr adj DN65/2-1/2 in [l/min] [min] | 120 l/min |
Incr adj DN80/3 in [l/min] [max] | 880 l/min |
Incr adj DN80/3 in [l/min] [min] | 115 l/min |
Max. Flow velocity [m/s] | 2 m/s |
Max. Working Pressure [bar] | 9.8 bar |
Max. Working Pressure [psig] | 142 psig |
Media |
Fresh water Glycol Neutral brine |
Medium temperature range [°C] [max] | 80 °C |
Medium temperature range [°C] [min] | 5 °C |
Medium temperature range [°F] [max] | 176 °F |
Medium temperature range [°F] [min] | 41 °F |
Packing format | Multi pack |
Piping diameter range Ø [in] [max] | 6 in |
Piping diameter range Ø [in] [min] | 1 in |
Piping diameter range Ø [mm] [max] | 150 mm |
Piping diameter range Ø [mm] [min] | 25 mm |
Pressure connection size | 1 in |
Pressure connection type | R |
Product accessories | No |
Product group | Switches and thermostats |
Product Name Description | Flow switch |
Quantity per packing format | 9 pc |
REACH Candidate List substances | No |
Serviceable | No |
Type | FQS |
Type designation | FQS-U30G |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |