Plug, XGE-AA02, XGE-SE; XGE-EC
061H3104
Plug, Type designation: XGE-AA02, Used for product: XGE-SE; XGE-EC, Packing format: Industrial pack, Quantity per packing format: 50
Plug, Type designation: XGE-AA02, Used for product: XGE-SE; XGE-EC, Packing format: Industrial pack, Quantity per packing format: 50
Gross weight | 0.033 Kilogram |
Net weight | 0.031 Kilogram |
Volume | 0.081 Liter |
EAN | 5715162663899 |
Gross weight | 0.033 Kilogram |
Net weight | 0.031 Kilogram |
Volume | 0.081 Liter |
EAN | 5715162663899 |
Approval | CE |
CE evaluated | Yes |
Contain batteries | No |
Electrical connection | DIN-plug |
Enclosure rating IP | IP65 |
Max. current output/phase [A] | 16 A |
Packing format | Industrial pack |
Product group | Electron. control accessories |
Product Name Description | Plug |
Quantity per packing format | 50 pc |
Type | Accessory |
Type designation | XGE-AA02 |
Used for product |
XGE-EC XGE-SE |
Approval | CE |
CE evaluated | Yes |
Contain batteries | No |
Electrical connection | DIN-plug |
Enclosure rating IP | IP65 |
Max. current output/phase [A] | 16 A |
Packing format | Industrial pack |
Product group | Electron. control accessories |
Product Name Description | Plug |
Quantity per packing format | 50 pc |
Type | Accessory |
Type designation | XGE-AA02 |
Used for product |
XGE-EC XGE-SE |