Plug, XGE-AA01, XGE-AC
061H3101
Plug, Type designation: XGE-AA01, Used for product: XGE-AC, Packing format: Industrial pack, Quantity per packing format: 60
Plug, Type designation: XGE-AA01, Used for product: XGE-AC, Packing format: Industrial pack, Quantity per packing format: 60
Gross weight | 0.035 Kilogram |
Net weight | 0.03 Kilogram |
Volume | 0.191 Liter |
EAN | 5702428275620 |
Gross weight | 0.035 Kilogram |
Net weight | 0.03 Kilogram |
Volume | 0.191 Liter |
EAN | 5702428275620 |
Approval | CE |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Contain batteries | No |
Enclosure rating IP | IP65 |
EU RoHS compliance | Out of scope |
Identical product | 061H3103 |
Max. current output/phase [A] | 16 A |
Packing format | Industrial pack |
Product accessories | No |
Product group | Electron. control accessories |
Product Name Description | Plug |
Quantity per packing format | 60 pc |
Refrigerants |
R449B R450A R513A |
Serviceable | No |
Type | Accessory |
Type designation | XGE-AA01 |
Used for product | XGE-AC |
Approval | CE |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Contain batteries | No |
Enclosure rating IP | IP65 |
EU RoHS compliance | Out of scope |
Identical product | 061H3103 |
Max. current output/phase [A] | 16 A |
Packing format | Industrial pack |
Product accessories | No |
Product group | Electron. control accessories |
Product Name Description | Plug |
Quantity per packing format | 60 pc |
Refrigerants |
R449B R450A R513A |
Serviceable | No |
Type | Accessory |
Type designation | XGE-AA01 |
Used for product | XGE-AC |