Fan speed controller, XGE-6CC-7QDS
061H3080
Factory setting [bar]: 28, Number of Phases: 1, P band max. [bar]: 7, Regulation range [bar] Pe [min]: 22, Regulation range [bar] Pe [max]: 39, Type designation: XGE-6CC-7QDS
Factory setting [bar]: 28, Number of Phases: 1, P band max. [bar]: 7, Regulation range [bar] Pe [min]: 22, Regulation range [bar] Pe [max]: 39, Type designation: XGE-6CC-7QDS
Gross weight | 0.272 Kilogram |
Net weight | 0.19 Kilogram |
Volume | 0.746 Liter |
EAN | 5702424693619 |
Gross weight | 0.272 Kilogram |
Net weight | 0.19 Kilogram |
Volume | 0.746 Liter |
EAN | 5702424693619 |
Ambient temperature range [°C] [max] | 55 °C |
Ambient temperature range [°C] [min] | -20 °C |
Ambient temperature range [°F] [max] | 131 °F |
Ambient temperature range [°F] [min] | -4 °F |
Approval |
ATEX CE CSA UL |
Burst pressure [bar] | 131 bar |
Burst pressure [psig] | 1900 psig |
CE evaluated | Yes |
Contain batteries | No |
Enclosure rating IP | IP65 |
Factory setting [bar] | 28 bar |
Factory setting [psig] | 406 psig |
Frequency [Hz] | 50/60 Hz |
Housing | Closed |
Max. current output/phase [A] | 3 A |
Max. Working Pressure [bar] | 47 bar |
Max. Working Pressure [psig] | 681 psig |
Min speed setting [%] |
35%@60Hz 45%@50Hz |
Number of Phases | 1 |
P band max. [bar] | 7 bar |
P band max. [psi] | 101 psi |
Packing format | Multi pack |
Parts included | Plug |
Pressure connection notes | with Schrader |
Pressure inlet conn. size [in] | 1/4 |
Pressure inlet conn. std. | DIN 8906 |
Pressure inlet conn. type | Flare |
Pressure inlet Internal/Extern | Internal |
Product accessories | Electron. control accessories |
Product group | Electronic controllers |
Product Name Description | Fan speed controller |
Quantity per packing format | 50 pc |
Refrigerants |
R1234yf R1270 R134a R22 R290 R404A R407C R407F R407H R410A R448A R449A R449B R450A R452A R454C R455A R513A R600a |
Regulation range [bar] Pe [max] | 39 bar |
Regulation range [bar] Pe [min] | 22 bar |
Regulation range [MPa] Pe [max] | 3.9 MPa |
Regulation range [MPa] Pe [min] | 2.2 MPa |
Regulation range [psig] Pe [max] | 566 psig |
Regulation range [psig] Pe [min] | 319 psig |
Serviceable | No |
Type | XGE |
Type designation | XGE-6CC-7QDS |
UL evaluated | Yes |
Ambient temperature range [°C] [max] | 55 °C |
Ambient temperature range [°C] [min] | -20 °C |
Ambient temperature range [°F] [max] | 131 °F |
Ambient temperature range [°F] [min] | -4 °F |
Approval |
ATEX CE CSA UL |
Burst pressure [bar] | 131 bar |
Burst pressure [psig] | 1900 psig |
CE evaluated | Yes |
Contain batteries | No |
Enclosure rating IP | IP65 |
Factory setting [bar] | 28 bar |
Factory setting [psig] | 406 psig |
Frequency [Hz] | 50/60 Hz |
Housing | Closed |
Max. current output/phase [A] | 3 A |
Max. Working Pressure [bar] | 47 bar |
Max. Working Pressure [psig] | 681 psig |
Min speed setting [%] |
35%@60Hz 45%@50Hz |
Number of Phases | 1 |
P band max. [bar] | 7 bar |
P band max. [psi] | 101 psi |
Packing format | Multi pack |
Parts included | Plug |
Pressure connection notes | with Schrader |
Pressure inlet conn. size [in] | 1/4 |
Pressure inlet conn. std. | DIN 8906 |
Pressure inlet conn. type | Flare |
Pressure inlet Internal/Extern | Internal |
Product accessories | Electron. control accessories |
Product group | Electronic controllers |
Product Name Description | Fan speed controller |
Quantity per packing format | 50 pc |
Refrigerants |
R1234yf R1270 R134a R22 R290 R404A R407C R407F R407H R410A R448A R449A R449B R450A R452A R454C R455A R513A R600a |
Regulation range [bar] Pe [max] | 39 bar |
Regulation range [bar] Pe [min] | 22 bar |
Regulation range [MPa] Pe [max] | 3.9 MPa |
Regulation range [MPa] Pe [min] | 2.2 MPa |
Regulation range [psig] Pe [max] | 566 psig |
Regulation range [psig] Pe [min] | 319 psig |
Serviceable | No |
Type | XGE |
Type designation | XGE-6CC-7QDS |
UL evaluated | Yes |