Fan speed controller, RGE
061H3006
Factory setting [bar]: 16.00, Number of Phases: 3, P band max. [bar]: 4.0, Regulation range [bar] Pe [max]: 28.00, Regulation range [bar] Pe [min]: 8.00, Type designation: RGE-X3R4-7DS
Factory setting [bar]: 16.00, Number of Phases: 3, P band max. [bar]: 4.0, Regulation range [bar] Pe [max]: 28.00, Regulation range [bar] Pe [min]: 8.00, Type designation: RGE-X3R4-7DS
Gross weight | 1.352 Kilogram |
Net weight | 1.117 Kilogram |
Volume | 4.549 Liter |
EAN | 5702428275804 |
Gross weight | 1.352 Kilogram |
Net weight | 1.117 Kilogram |
Volume | 4.549 Liter |
EAN | 5702428275804 |
Ambient temperature range [°C] [max] | 50 °C |
Ambient temperature range [°C] [min] | -15 °C |
Ambient temperature range [°F] [max] | 122 °F |
Ambient temperature range [°F] [min] | 5 °F |
Approval |
CE UKCA |
Burst pressure [bar] | 131 bar |
Burst pressure [psig] | 1900 psig |
Capillary tube length [in] | 35.4 in |
Capillary tube length [mm] | 900 mm |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Enclosure rating IP | IP54 |
EU RoHS compliance | Out of scope |
Factory setting [bar] | 16 bar |
Factory setting [psig] | 232 psig |
Frequency [Hz] | 50/60 Hz |
Housing | Closed |
In scope of WEEE and contain batteries | No |
Max. current output/phase [A] | 5 A |
Max. Working Pressure [bar] | 47 bar |
Max. Working Pressure [psig] | 681 psig |
Min speed setting [%] |
35%@50Hz 35%@60Hz |
Number of Phases | 3 |
Number of terminals [pcs] | 8 pc |
P band max. [bar] | 4 bar |
P band max. [psi] | 58 psi |
Packing format | Multi pack |
Pressure connection notes | with Schrader |
Pressure inlet conn. size [in] | 1/4 |
Pressure inlet conn. std. | DIN 8906 |
Pressure inlet conn. type | Flare |
Pressure inlet Internal/Extern | Internal |
Product accessories | No |
Product group | Electronic controllers |
Product Name Description | Fan speed controller |
Quantity per packing format | 6 pc |
REACH Candidate List substances | No |
Refrigerants |
R134a R22 R404A R407C R407H R449B R450A R513A |
Regulation range [bar] Pe [max] | 28 bar |
Regulation range [bar] Pe [min] | 8 bar |
Regulation range [MPa] Pe [max] | 2.8 MPa |
Regulation range [MPa] Pe [min] | 0.8 MPa |
Regulation range [psig] Pe [max] | 406 psig |
Regulation range [psig] Pe [min] | 116 psig |
Serviceable | No |
Supply voltage [V] AC [max] | 415 V |
Supply voltage [V] AC [min] | 380 V |
Type | RGE |
Type designation | RGE-X3R4-7DS |
UK RoHS compliance | Out of scope |
Ambient temperature range [°C] [max] | 50 °C |
Ambient temperature range [°C] [min] | -15 °C |
Ambient temperature range [°F] [max] | 122 °F |
Ambient temperature range [°F] [min] | 5 °F |
Approval |
CE UKCA |
Burst pressure [bar] | 131 bar |
Burst pressure [psig] | 1900 psig |
Capillary tube length [in] | 35.4 in |
Capillary tube length [mm] | 900 mm |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Enclosure rating IP | IP54 |
EU RoHS compliance | Out of scope |
Factory setting [bar] | 16 bar |
Factory setting [psig] | 232 psig |
Frequency [Hz] | 50/60 Hz |
Housing | Closed |
In scope of WEEE and contain batteries | No |
Max. current output/phase [A] | 5 A |
Max. Working Pressure [bar] | 47 bar |
Max. Working Pressure [psig] | 681 psig |
Min speed setting [%] |
35%@50Hz 35%@60Hz |
Number of Phases | 3 |
Number of terminals [pcs] | 8 pc |
P band max. [bar] | 4 bar |
P band max. [psi] | 58 psi |
Packing format | Multi pack |
Pressure connection notes | with Schrader |
Pressure inlet conn. size [in] | 1/4 |
Pressure inlet conn. std. | DIN 8906 |
Pressure inlet conn. type | Flare |
Pressure inlet Internal/Extern | Internal |
Product accessories | No |
Product group | Electronic controllers |
Product Name Description | Fan speed controller |
Quantity per packing format | 6 pc |
REACH Candidate List substances | No |
Refrigerants |
R134a R22 R404A R407C R407H R449B R450A R513A |
Regulation range [bar] Pe [max] | 28 bar |
Regulation range [bar] Pe [min] | 8 bar |
Regulation range [MPa] Pe [max] | 2.8 MPa |
Regulation range [MPa] Pe [min] | 0.8 MPa |
Regulation range [psig] Pe [max] | 406 psig |
Regulation range [psig] Pe [min] | 116 psig |
Serviceable | No |
Supply voltage [V] AC [max] | 415 V |
Supply voltage [V] AC [min] | 380 V |
Type | RGE |
Type designation | RGE-X3R4-7DS |
UK RoHS compliance | Out of scope |