Compact pressure switch, FTB
061G1086
Contact function: SPDT, Reset function: Manual, Pressure connection type: Flare, Pressure connection size: 1/4 in, Pressure Male/Female: Female, Max. Working Pressure [bar]: 30
Contact function: SPDT, Reset function: Manual, Pressure connection type: Flare, Pressure connection size: 1/4 in, Pressure Male/Female: Female, Max. Working Pressure [bar]: 30
Gross weight | 0.118 Kilogram |
Net weight | 0.074 Kilogram |
Volume | 0.445 Liter |
EAN | 5702428531511 |
Gross weight | 0.118 Kilogram |
Net weight | 0.074 Kilogram |
Volume | 0.445 Liter |
EAN | 5702428531511 |
Ambient temperature range [°C] [max] | 70 °C |
Ambient temperature range [°C] [min] | -20 °C |
Approval |
CE PED |
Capillary tube length [mm] | 1000 mm |
CE evaluated | Yes |
Contact function | SPDT |
Contact rating |
AC125V/AC250V FLA 6 A |
Contain batteries | No |
Electrical conn. comments | 3 x Faston terminal 250 |
Electrical connection | Spade connectors |
Max. test pressure [bar] Pe | 43 bar |
Max. Working Pressure [bar] | 30 bar |
Max. Working Pressure [psig] | 435 psig |
Mounting options | 2 x M4 x 0.7 |
Packing format | Industrial pack |
Pressure connection size | 1/4 in |
Pressure connection type | Flare |
Pressure Male/Female | Female |
Pressure range category | High pressure |
Pressure setting OFF [psig] | 400 psig |
Pressure setting ON [psig] | 327.5 psig |
Product accessories | No |
Product group | Switches and thermostats |
Product Name Description | Compact pressure switch |
Quantity per packing format | 100 pc |
REACH Candidate List substances | No |
Refrigerants |
R1234yf R1234ze(E) R134a R32 R404A R407A R407C R407F R410A R448A R449A R450A R452A R452B R454A R454B R454C R455A R507A R513A |
Reset function | Manual |
Serviceable | No |
Specification key | FTB-X326 |
Type | FTB |
Type designation | FTB-X326 |
Ambient temperature range [°C] [max] | 70 °C |
Ambient temperature range [°C] [min] | -20 °C |
Approval |
CE PED |
Capillary tube length [mm] | 1000 mm |
CE evaluated | Yes |
Contact function | SPDT |
Contact rating |
AC125V/AC250V FLA 6 A |
Contain batteries | No |
Electrical conn. comments | 3 x Faston terminal 250 |
Electrical connection | Spade connectors |
Max. test pressure [bar] Pe | 43 bar |
Max. Working Pressure [bar] | 30 bar |
Max. Working Pressure [psig] | 435 psig |
Mounting options | 2 x M4 x 0.7 |
Packing format | Industrial pack |
Pressure connection size | 1/4 in |
Pressure connection type | Flare |
Pressure Male/Female | Female |
Pressure range category | High pressure |
Pressure setting OFF [psig] | 400 psig |
Pressure setting ON [psig] | 327.5 psig |
Product accessories | No |
Product group | Switches and thermostats |
Product Name Description | Compact pressure switch |
Quantity per packing format | 100 pc |
REACH Candidate List substances | No |
Refrigerants |
R1234yf R1234ze(E) R134a R32 R404A R407A R407C R407F R410A R448A R449A R450A R452A R452B R454A R454B R454C R455A R507A R513A |
Reset function | Manual |
Serviceable | No |
Specification key | FTB-X326 |
Type | FTB |
Type designation | FTB-X326 |