Cartridge pressure switch, ACB, 0.50 bar, -0.20 bar
061F1076
Higher activ. pressure [bar]: 0.50, Lower activ. pressure [bar]: -0.20, Reset function: Auto, Contact function: SPST(NO), Pressure connection type: Flare, Pressure connection size: 1/4 in, Electrical connection: Cable, Enclosure rating IP: IP65