Test valve, MBV 3000

061B6110

Pressure connection type: G, Pressure connection size: 1/2, Pressure range (Pi) [bar]: 0 - 120

Product details

Gross weight 0.533 Kilogram
Net weight 0.508 Kilogram
Volume 0.402 Liter
EAN 5702428008761

 

Ambient temperature range [°C] [max] 120 °C
Ambient temperature range [°C] [min] -20 °C
Ambient temperature range [°F] [max] 248 °F
Ambient temperature range [°F] [min] -4 °F
Approval EAC
LLC CDC EURO-TYSK
RoHS
China RoHS compliance Out of scope
Contain batteries No
EU RoHS compliance Out of scope
MiniMess included Yes
Number of inputs [pc] 1 pc
Number of outputs [pc] 1 pc
Output connection size 1/4
Output connection standard DIN 3852X
Output connection type G
Packing format Multi pack
Pressure connection size 1/2
Pressure connection standard DIN 3852-E
Pressure connection type G
Pressure Male/Female Female
Pressure range (Pi) [bar] [max] 120 bar
Pressure range (Pi) [bar] [min] 0 bar
Pressure thread conn standard ISO 228-1
Product group Shut-off and regulating valves
Product Name Description Test valve
Pulse-snubber No
Quantity per packing format 10 pc
REACH Candidate List substances No
Specification key MBV 3000-11S
Test function Separate
Test pressure connection size 16 x 2
Test pressure connection type M
Type MBV 3000

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality