Pressure transmitter, MBS 5100, 0 bar - 4 bar, 0 psi - 58 psi

060N1019

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 5100-1611-A6CB04-4

Product details

Gross weight 0.394 Kilogram
Net weight 0.321 Kilogram
Volume 0.647 Liter
EAN 5702423059829

 

+ supply Pin 1
- common Pin 2
Accuracy, max. [±FS%] 0.3 %
Accuracy, typical [±FS%] 0.1 %
Adj. zero point and span No
Ambient temperature range [°C] [max] 85 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 185 °F
Ambient temperature range [°F] [min] -40 °F
Approval CE
CE evaluated Yes
China RoHS compliance Yes
Compensated temp. range [°C] [max] 80 °C
Compensated temp. range [°C] [min] 0 °C
Compensated temp. range [°F] [max] 176 °F
Compensated temp. range [°F] [min] 32 °F
Contain batteries No
EEE category 5 small equipment (any external dimension < 50 cm)
Electrical conn. Male/Female Male and Female
Electrical connection Angular connector
Electrical connection size Pg 11
Electrical connection standard EN 175301-803-A
Enclosure rating IP IP65
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flush diaphragm No
High Clipping Level 22.4
In scope of WEEE Yes
International Article Number 5702423059829
Intrinsically safe No
Low Clipping level 3.6
Medium temperature range [°C] [max] 85 °C
Medium temperature range [°C] [min] -40 °C
Medium temperature range [°F] [max] 185 °F
Medium temperature range [°F] [min] -40 °F
Non-linearity BFSL [±FS%] 0.2 %
Output signal Current
Output signal [mA] [max] 20 mA
Output signal [mA] [min] 4 mA
Overload pressure max. [bar] 8 bar
Packing format Multi pack
Pressure connection size 1/4
Pressure connection standard ISO 228-1
Pressure connection type G
Pressure Male/Female Female
Pressure range [bar] [max] 4 bar
Pressure range [bar] [min] 0 bar
Pressure range [psi] [max] 58 psi
Pressure range [psi] [min] 0 psi
Pressure reference Gauge (relative)
Product group Sensors
Product Name Description Pressure transmitter
Pulse-snubber No
Quantity per packing format 8 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Response time max. [ms] 4 ms
SCIP dossier no. 16d2efc6-64f3-4a4e-ae98-a3fd7ce0218d
SCIP dossier product name AKS/MBS
Specification key MBS 5100-1611-A6CB04-4
Supply voltage [V] DC [max] 32 V
Supply voltage [V] DC [min] 9 V
Test Signal PIN 3
Type MBS 5100
UK RoHS compliance Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality