Pressure transmitters

Shows 499 product(s)

060G1233

Pressure transmitter, MBS 33M, 0 bar - 4 bar, 0 psi - 58 psi

Pressure reference: Absolute, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 33M-1621-H3AB08-0

060G1234

Pressure transmitter, MBS 33M, 0 bar - 6 bar, 0 psi - 87 psi

Pressure reference: Absolute, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 33M-1821-H3AB08-0

060G1367

Pressure transmitter, MBS 3300, 0 bar - 4 bar, 0 psi - 58 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3300-1611-A6AB04-0

060G1368

Pressure transmitter, MBS 3300, 0 bar - 6 bar, 0 psi - 87 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3300-1811-A6AB04-0

060G1369

Pressure transmitter, MBS 3300, 0 bar - 10 bar, 0 psi - 145 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3300-2011-A6AB04-0

060G1370

Pressure transmitter, MBS 3300, 0 bar - 16 bar, 0 psi - 232 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3300-2211-A6AB04-0

060G1371

Pressure transmitter, MBS 3300, 0 bar - 25 bar, 0 psi - 362.5 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3300-2411-A6AB04-0

060G1372

Pressure transmitter, MBS 3300, 0 bar - 40 bar, 0 psi - 580 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3300-2631-A6AB04-0

060G1463

Pressure transmitter, MBS 3300, 0 bar - 4 bar, 0 psi - 58 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3300-1611-A6FB04-4

060G1464

Pressure transmitter, MBS 3300, 0 bar - 6 bar, 0 psi - 87 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3300-1811-A6FB04-4

View: