Thermostat, KPS79
060L417266
Temperature range [°C]: 50 - 100, Reset function: Auto, Contact function: SPDT gold, Sensor type: Rigid sensor, Enclosure rating IP: IP67
Temperature range [°C]: 50 - 100, Reset function: Auto, Contact function: SPDT gold, Sensor type: Rigid sensor, Enclosure rating IP: IP67
Gross weight | 0.984 Kilogram |
Net weight | 0.939 Kilogram |
Volume | 2.518 Liter |
EAN | 5702423214013 |
Gross weight | 0.984 Kilogram |
Net weight | 0.939 Kilogram |
Volume | 2.518 Liter |
EAN | 5702423214013 |
Amb. Temp. Note | 80 °C/176 °F for max 120 min |
Ambient temperature range [°C] [max] | 70 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 158 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval |
ABS BV CCC CCS CE DNV EAC GL LLC CDC EURO-TYSK LR LVD NKK RINA RMRS RoHS RoHS China TYSK UL |
CE evaluated | Yes |
Charge type | Adsorption |
China RoHS compliance | Yes |
Connection for pocket or hose | M 18 x 1.5 |
Contact function | SPDT gold |
Contact rating |
AC15=4 A, 440 V AC1=10 A, 440 V AC3=6 A, 440 V DC13=12 W, 220 V for gold 1…30mA, 5...30V |
Contain batteries | No |
Diff. @ Min. range setting [K] [max] | 16 K |
Diff. @ Min. range setting [K] [min] | 4 K |
Diff. @ Min. range setting[°C] [max] | 16 °C |
Diff. @ Min. range setting[°C] [min] | 4 °C |
Differential type | Adjustable |
Electrical conn. comments | Metal cable gland |
Electrical conn. Male/Female | Female |
Electrical connection | Screwed cable entry |
Electrical connection size | Pg 13.5 |
Electrical connection standard | DIN 40430 |
Electrical spec. standard | EN 60947-5 |
EN 60947 electrical properties |
Insulation: 400V Pollution degree: 3 Rated impulse voltage: 4 kV Short circuit prot, fuse: 16A |
EN 60947 wiring properties |
Flex, ferrules: 0.5-1.5 mm2 Flex, no ferrules: 0.7-2.5 mm2 Solid/stranded: 0.75-2.5 mm2 |
Enclosure rating IP | IP67 |
EU RoHS compliance | Out of scope |
Identical product | 060L312166 |
Max. sensor temperature [°C] | 200 °C |
Max. sensor temperature [°F] | 392 °F |
Packing format | Multi pack |
Product accessories | Switches accessories |
Product description | Thermostat |
Product group | Switches and thermostats |
Product Name Description | Thermostat |
Quantity per packing format | 8 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Reset function | Auto |
SCIP dossier no. | 84be8326-1b95-4f87-afb0-90ae08b65f06 |
Sensor pocket length min. [in] | 3 in |
Sensor pocket length min. [mm] | 75 mm |
Sensor size (Ø x L) [in] | 1/2 x 2 1/2 in |
Sensor size (Ø x L) [mm] | 13 x 63 mm |
Sensor type | Rigid sensor |
Serviceable | No |
Temperature range [°C] [max] | 100 °C |
Temperature range [°C] [min] | 50 °C |
Temperature range [°F] [max] | 212 °F |
Temperature range [°F] [min] | 122 °F |
Type | KPS79 |
UK RoHS compliance | Out of scope |
UL approval file name | E73170 |
UL evaluated | Yes |
Amb. Temp. Note | 80 °C/176 °F for max 120 min |
Ambient temperature range [°C] [max] | 70 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 158 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval |
ABS BV CCC CCS CE DNV EAC GL LLC CDC EURO-TYSK LR LVD NKK RINA RMRS RoHS RoHS China TYSK UL |
CE evaluated | Yes |
Charge type | Adsorption |
China RoHS compliance | Yes |
Connection for pocket or hose | M 18 x 1.5 |
Contact function | SPDT gold |
Contact rating |
AC15=4 A, 440 V AC1=10 A, 440 V AC3=6 A, 440 V DC13=12 W, 220 V for gold 1…30mA, 5...30V |
Contain batteries | No |
Diff. @ Min. range setting [K] [max] | 16 K |
Diff. @ Min. range setting [K] [min] | 4 K |
Diff. @ Min. range setting[°C] [max] | 16 °C |
Diff. @ Min. range setting[°C] [min] | 4 °C |
Differential type | Adjustable |
Electrical conn. comments | Metal cable gland |
Electrical conn. Male/Female | Female |
Electrical connection | Screwed cable entry |
Electrical connection size | Pg 13.5 |
Electrical connection standard | DIN 40430 |
Electrical spec. standard | EN 60947-5 |
EN 60947 electrical properties |
Insulation: 400V Pollution degree: 3 Rated impulse voltage: 4 kV Short circuit prot, fuse: 16A |
EN 60947 wiring properties |
Flex, ferrules: 0.5-1.5 mm2 Flex, no ferrules: 0.7-2.5 mm2 Solid/stranded: 0.75-2.5 mm2 |
Enclosure rating IP | IP67 |
EU RoHS compliance | Out of scope |
Identical product | 060L312166 |
Max. sensor temperature [°C] | 200 °C |
Max. sensor temperature [°F] | 392 °F |
Packing format | Multi pack |
Product accessories | Switches accessories |
Product description | Thermostat |
Product group | Switches and thermostats |
Product Name Description | Thermostat |
Quantity per packing format | 8 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Reset function | Auto |
SCIP dossier no. | 84be8326-1b95-4f87-afb0-90ae08b65f06 |
Sensor pocket length min. [in] | 3 in |
Sensor pocket length min. [mm] | 75 mm |
Sensor size (Ø x L) [in] | 1/2 x 2 1/2 in |
Sensor size (Ø x L) [mm] | 13 x 63 mm |
Sensor type | Rigid sensor |
Serviceable | No |
Temperature range [°C] [max] | 100 °C |
Temperature range [°C] [min] | 50 °C |
Temperature range [°F] [max] | 212 °F |
Temperature range [°F] [min] | 122 °F |
Type | KPS79 |
UK RoHS compliance | Out of scope |
UL approval file name | E73170 |
UL evaluated | Yes |