Switches accessories, Sensor Pocket
060L329566
Sensor Pocket, Packing format: Multi pack, Quantity per packing format: 10
Sensor Pocket, Packing format: Multi pack, Quantity per packing format: 10
Gross weight | 129 Gram |
Net weight | 123 Gram |
Volume | 0.074 Liter |
EAN | 5702423200726 |
Gross weight | 129 Gram |
Net weight | 123 Gram |
Volume | 0.074 Liter |
EAN | 5702423200726 |
Ext. sensor pocket Ø [mm] | 15 mm |
In scope of WEEE and contain batteries | No |
Int. sensor pocket Ø [mm] | 13.5 mm |
Packing format | Multi pack |
Pressure inlet conn. size [mm] | 22 x 1.5 |
Pressure inlet conn. std. | ISO 261 |
Pressure inlet conn. type | M |
Pressure inlet Internal/Extern | External |
Product group | Switches accessories |
Product Name Description | Sensor pocket |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Sensor pocket conn. length[mm] | 29 mm |
Sensor pocket length min. [in] | 2 3/8 in |
Sensor pocket length min. [mm] | 60 mm |
Sensor pocket material | Brass |
Type | Accessory |
Type designation | Sensor pocket |
Used for product |
CAS KPS MBC RT |
Ext. sensor pocket Ø [mm] | 15 mm |
In scope of WEEE and contain batteries | No |
Int. sensor pocket Ø [mm] | 13.5 mm |
Packing format | Multi pack |
Pressure inlet conn. size [mm] | 22 x 1.5 |
Pressure inlet conn. std. | ISO 261 |
Pressure inlet conn. type | M |
Pressure inlet Internal/Extern | External |
Product group | Switches accessories |
Product Name Description | Sensor pocket |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Sensor pocket conn. length[mm] | 29 mm |
Sensor pocket length min. [in] | 2 3/8 in |
Sensor pocket length min. [mm] | 60 mm |
Sensor pocket material | Brass |
Type | Accessory |
Type designation | Sensor pocket |
Used for product |
CAS KPS MBC RT |