Switches accessories, Sensor Pocket KP/RT 75mm G½"
060L326266
Sensor Pocket KP/RT 75mm G½", Packing format: Multi pack, Quantity per packing format: 10
Sensor Pocket KP/RT 75mm G½", Packing format: Multi pack, Quantity per packing format: 10
Gross weight | 0.076 Kilogram |
Net weight | 0.074 Kilogram |
Volume | 0.059 Liter |
EAN | 5702423155958 |
Gross weight | 0.076 Kilogram |
Net weight | 0.074 Kilogram |
Volume | 0.059 Liter |
EAN | 5702423155958 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a) |
Ext. sensor pocket Ø [mm] | 15 mm |
In scope of WEEE and contain batteries | No |
Int. sensor pocket Ø [mm] | 13.5 mm |
Packing format | Multi pack |
Pressure inlet conn. size [in] | 1/2 |
Pressure inlet conn. std. | ISO 228-1 |
Pressure inlet conn. type | G |
Pressure inlet Internal/Extern | External |
Product group | Switches accessories |
Product Name Description | Sensor pocket |
Quantity per packing format | 10 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 84be8326-1b95-4f87-afb0-90ae08b65f06 |
Sensor pocket conn. length[mm] | 22 mm |
Sensor pocket length min. [in] | 3 in |
Sensor pocket length min. [mm] | 75 mm |
Sensor pocket material | Brass |
Type | Accessory |
Type designation | Sensor pocket |
Used for product |
CAS KPS MBC RT |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a) |
Ext. sensor pocket Ø [mm] | 15 mm |
In scope of WEEE and contain batteries | No |
Int. sensor pocket Ø [mm] | 13.5 mm |
Packing format | Multi pack |
Pressure inlet conn. size [in] | 1/2 |
Pressure inlet conn. std. | ISO 228-1 |
Pressure inlet conn. type | G |
Pressure inlet Internal/Extern | External |
Product group | Switches accessories |
Product Name Description | Sensor pocket |
Quantity per packing format | 10 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 84be8326-1b95-4f87-afb0-90ae08b65f06 |
Sensor pocket conn. length[mm] | 22 mm |
Sensor pocket length min. [in] | 3 in |
Sensor pocket length min. [mm] | 75 mm |
Sensor pocket material | Brass |
Type | Accessory |
Type designation | Sensor pocket |
Used for product |
CAS KPS MBC RT |