Accessories, sensors, Cable
060G8301
Used for product: All Pressure Products, Parts included: M12 angled w. 2,7 m cable, Packing format: Industrial pack, Quantity per packing format: 30
Used for product: All Pressure Products, Parts included: M12 angled w. 2,7 m cable, Packing format: Industrial pack, Quantity per packing format: 30
Gross weight | 0.139 Kilogram |
Net weight | 0.128 Kilogram |
Volume | 0.75 Liter |
EAN | 5715162699706 |
Gross weight | 0.139 Kilogram |
Net weight | 0.128 Kilogram |
Volume | 0.75 Liter |
EAN | 5715162699706 |
CE evaluated | Yes |
Contain batteries | No |
Packing format | Industrial pack |
Parts included | M12 angled w. 2,7 m cable |
Product group | Accessories, sensors |
Product Name Description | Cable |
Quantity per packing format | 30 pc |
Type | Accessory |
Used for product | All Pressure Products |
CE evaluated | Yes |
Contain batteries | No |
Packing format | Industrial pack |
Parts included | M12 angled w. 2,7 m cable |
Product group | Accessories, sensors |
Product Name Description | Cable |
Quantity per packing format | 30 pc |
Type | Accessory |
Used for product | All Pressure Products |