Accessories, sensors, Cable
060G8246
Used for product: DST P1XX, Parts included: Round packard w.5,0m cable, Packing format: Multi pack, Quantity per packing format: 20
Used for product: DST P1XX, Parts included: Round packard w.5,0m cable, Packing format: Multi pack, Quantity per packing format: 20
Gross weight | 0.304 Kilogram |
Net weight | 0.294 Kilogram |
Volume | 0.578 Liter |
EAN | 5702424546625 |
Gross weight | 0.304 Kilogram |
Net weight | 0.294 Kilogram |
Volume | 0.578 Liter |
EAN | 5702424546625 |
CE evaluated | Yes |
Contain batteries | No |
Packing format | Multi pack |
Parts included | Round packard w.5,0m cable |
Product group | Accessories, sensors |
Product Name Description | Cable |
Quantity per packing format | 20 pc |
Type | Accessory |
Used for product | DST P1XX |
CE evaluated | Yes |
Contain batteries | No |
Packing format | Multi pack |
Parts included | Round packard w.5,0m cable |
Product group | Accessories, sensors |
Product Name Description | Cable |
Quantity per packing format | 20 pc |
Type | Accessory |
Used for product | DST P1XX |