Accessories, sensors, Cable
060G8193
Used for product: DST P1XX, Parts included: Round packard w.1,7m cable, Packing format: Industrial pack, Quantity per packing format: 100
Used for product: DST P1XX, Parts included: Round packard w.1,7m cable, Packing format: Industrial pack, Quantity per packing format: 100
Gross weight | 0.067 Kilogram |
Net weight | 0.064 Kilogram |
Volume | 0.225 Liter |
EAN | 5702428803557 |
Gross weight | 0.067 Kilogram |
Net weight | 0.064 Kilogram |
Volume | 0.225 Liter |
EAN | 5702428803557 |
CE evaluated | Yes |
Contain batteries | No |
Packing format | Industrial pack |
Parts included | Round packard w.1,7m cable |
Product group | Accessories, sensors |
Product Name Description | Cable |
Quantity per packing format | 100 pc |
Type | Accessory |
Used for product | DST P1XX |
CE evaluated | Yes |
Contain batteries | No |
Packing format | Industrial pack |
Parts included | Round packard w.1,7m cable |
Product group | Accessories, sensors |
Product Name Description | Cable |
Quantity per packing format | 100 pc |
Type | Accessory |
Used for product | DST P1XX |