Transmiter pritiska, MBS 3050, 0 bar - 250 bar, 0 psi - 3625 psi
060G3557
Tip konekcije za pritisak: G, Veličina konekcije za pritisak: 1/4, Ključ specifikacije: MBS 3050-3435-A1GB04-2
Tip konekcije za pritisak: G, Veličina konekcije za pritisak: 1/4, Ključ specifikacije: MBS 3050-3435-A1GB04-2
Gross weight | 0.178 Kilogram |
Net weight | 0.163 Kilogram |
Volume | 0.416 Liter |
EAN | 5702423186617 |
Gross weight | 0.178 Kilogram |
Net weight | 0.163 Kilogram |
Volume | 0.416 Liter |
EAN | 5702423186617 |
+ output | Pin 3 |
+ supply | Pin 1 |
- common | Pin 2 |
Accuracy, max. [±FS%] | 1 % |
Accuracy, typical [±FS%] | 0.5 % |
Adj. zero point and span | No |
Ambient temperature range [°C] [max] | 85 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 185 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval |
ATEX CE C UL US UL Recognized |
Approval comments | ATEX Ex ec IIA T4 Gc |
Autofrettage Pressure | 1600 bar |
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
Compensated temp. range [°C] [max] | 80 °C |
Compensated temp. range [°C] [min] | 0 °C |
Compensated temp. range [°F] [max] | 176 °F |
Compensated temp. range [°F] [min] | 32 °F |
Contain batteries | No |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Electrical conn. Male/Female | Male and Female |
Electrical connection | Angular connector |
Electrical connection size | Pg 9 |
Electrical connection standard | EN 175301-803-A |
Enclosure rating IP | IP65 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flush diaphragm | No |
High Clipping Level | 11.5 |
In scope of WEEE | Yes |
International Article Number | 5702423186617 |
Intrinsically safe | No |
Low Clipping level | 0 |
Medium temperature range [°C] [max] | 85 °C |
Medium temperature range [°C] [min] | -40 °C |
Medium temperature range [°F] [max] | 185 °F |
Medium temperature range [°F] [min] | -40 °F |
Non-linearity BFSL [±FS%] | 0.5 % |
Output signal | Voltage |
Output signal [V] [max] | 10 V |
Output signal [V] [min] | 0 V |
Overload pressure max. [bar] | 600 bar |
Packing format | Multi pack |
Pressure connection HEX [mm] | 27 mm |
Pressure connection size | 1/4 |
Pressure connection standard |
DIN 3852-E ISO 1179-2 (Form E) |
Pressure connection type | G |
Pressure Male/Female | Male |
Pressure range [bar] [max] | 250 bar |
Pressure range [bar] [min] | 0 bar |
Pressure range [psi] [max] | 3625 psi |
Pressure range [psi] [min] | 0 psi |
Pressure reference | Sealed gauge |
Product group | Sensors |
Product Name Description | Pressure transmitter |
Pulse-snubber | Yes |
Quantity per packing format | 14 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Response time max. [ms] | 4 ms |
SCIP dossier no. | 16d2efc6-64f3-4a4e-ae98-a3fd7ce0218d |
SCIP dossier product name | AKS/MBS |
Specification key | MBS 3050-3435-A1GB04-2 |
Supply voltage [V] DC [max] | 32 V |
Supply voltage [V] DC [min] | 15 V |
Type | MBS 3050 |
UL evaluated | Yes |
+ output | Pin 3 |
+ supply | Pin 1 |
- common | Pin 2 |
Accuracy, max. [±FS%] | 1 % |
Accuracy, typical [±FS%] | 0.5 % |
Adj. zero point and span | No |
Ambient temperature range [°C] [max] | 85 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 185 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval |
ATEX CE C UL US UL Recognized |
Approval comments | ATEX Ex ec IIA T4 Gc |
Autofrettage Pressure | 1600 bar |
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
Compensated temp. range [°C] [max] | 80 °C |
Compensated temp. range [°C] [min] | 0 °C |
Compensated temp. range [°F] [max] | 176 °F |
Compensated temp. range [°F] [min] | 32 °F |
Contain batteries | No |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Electrical conn. Male/Female | Male and Female |
Electrical connection | Angular connector |
Electrical connection size | Pg 9 |
Electrical connection standard | EN 175301-803-A |
Enclosure rating IP | IP65 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flush diaphragm | No |
High Clipping Level | 11.5 |
In scope of WEEE | Yes |
International Article Number | 5702423186617 |
Intrinsically safe | No |
Low Clipping level | 0 |
Medium temperature range [°C] [max] | 85 °C |
Medium temperature range [°C] [min] | -40 °C |
Medium temperature range [°F] [max] | 185 °F |
Medium temperature range [°F] [min] | -40 °F |
Non-linearity BFSL [±FS%] | 0.5 % |
Output signal | Voltage |
Output signal [V] [max] | 10 V |
Output signal [V] [min] | 0 V |
Overload pressure max. [bar] | 600 bar |
Packing format | Multi pack |
Pressure connection HEX [mm] | 27 mm |
Pressure connection size | 1/4 |
Pressure connection standard |
DIN 3852-E ISO 1179-2 (Form E) |
Pressure connection type | G |
Pressure Male/Female | Male |
Pressure range [bar] [max] | 250 bar |
Pressure range [bar] [min] | 0 bar |
Pressure range [psi] [max] | 3625 psi |
Pressure range [psi] [min] | 0 psi |
Pressure reference | Sealed gauge |
Product group | Sensors |
Product Name Description | Pressure transmitter |
Pulse-snubber | Yes |
Quantity per packing format | 14 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Response time max. [ms] | 4 ms |
SCIP dossier no. | 16d2efc6-64f3-4a4e-ae98-a3fd7ce0218d |
SCIP dossier product name | AKS/MBS |
Specification key | MBS 3050-3435-A1GB04-2 |
Supply voltage [V] DC [max] | 32 V |
Supply voltage [V] DC [min] | 15 V |
Type | MBS 3050 |
UL evaluated | Yes |