Pressure transmitter, MBS 4010, 0 bar - 2.5 bar, 0 psi - 36.25 psi

060G2423

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1, Specification key: MBS 4010-1411-A1CB11-2

Product details

Gross weight 0.368 Kilogram
Net weight 0.344 Kilogram
Volume 0.489 Liter
EAN 5702423085811

 

+ supply Pin 1
- common Pin 2
Accuracy, max. [±FS%] 0.8 %
Accuracy, typical [±FS%] 0.2 %
Adj. zero point and span No
Ambient temperature range [°C] [max] 85 °C
Ambient temperature range [°C] [min] -10 °C
Ambient temperature range [°F] [max] 185 °F
Ambient temperature range [°F] [min] 14 °F
Approval ATEX
CE
Approval comments ATEX Ex ec IIA T4 Gc
CE evaluated Yes
China RoHS compliance Yes
Compensated temp. range [°C] [max] 80 °C
Compensated temp. range [°C] [min] 0 °C
Compensated temp. range [°F] [max] 176 °F
Compensated temp. range [°F] [min] 32 °F
Contain batteries No
EEE category 5 small equipment (any external dimension < 50 cm)
Electrical conn. Male/Female Male and Female
Electrical connection Angular connector
Electrical connection size Pg 9
Electrical connection standard EN 175301-803-A
Enclosure rating IP IP65
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flush diaphragm Yes
High Clipping Level 22.4
In scope of WEEE Yes
International Article Number 5702423085811
Intrinsically safe No
Low Clipping level 3.6
Medium temperature range [°C] [max] 85 °C
Medium temperature range [°C] [min] -40 °C
Medium temperature range [°F] [max] 185 °F
Medium temperature range [°F] [min] -40 °F
Non-linearity BFSL [±FS%] 0.2 %
Output signal Current
Output signal [mA] [max] 20 mA
Output signal [mA] [min] 4 mA
Overload pressure max. [bar] 8 bar
Packing format Multi pack
Pressure connection HEX [mm] 41 mm
Pressure connection size 1
Pressure connection standard ISO 228-1
Pressure connection type G
Pressure Male/Female Male
Pressure range [bar] [max] 2.5 bar
Pressure range [bar] [min] 0 bar
Pressure range [psi] [max] 36.25 psi
Pressure range [psi] [min] 0 psi
Pressure reference Gauge (relative)
Product group Sensors
Product Name Description Pressure transmitter
Pulse-snubber No
Quantity per packing format 12 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Response time max. [ms] 4 ms
SCIP dossier no. 16d2efc6-64f3-4a4e-ae98-a3fd7ce0218d
SCIP dossier product name AKS/MBS
Specification key MBS 4010-1411-A1CB11-2
Supply voltage [V] DC [max] 32 V
Supply voltage [V] DC [min] 9 V
Type MBS 4010

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality