+ supply |
Pin 1 |
- common |
Pin 2 |
Accuracy, max. [±FS%] |
1 % |
Accuracy, typical [±FS%] |
0.5 % |
Adj. zero point and span |
No |
Ambient temperature range [°C] [max] |
85 °C |
Ambient temperature range [°C] [min] |
-40 °C |
Ambient temperature range [°F] [max] |
185 °F |
Ambient temperature range [°F] [min] |
-40 °F |
Autofrettage Pressure |
1600 bar |
Cable length [m] |
0.3 m |
CE evaluated |
Yes |
China RoHS compliance |
Yes exceed limitations |
Compensated temp. range [°C] [max] |
80 °C |
Compensated temp. range [°C] [min] |
0 °C |
Compensated temp. range [°F] [max] |
176 °F |
Compensated temp. range [°F] [min] |
32 °F |
EEE category |
5 small equipment (any external dimension 50 cm) |
Electrical conn. comments |
Cable |
Electrical conn. Male/Female |
Male |
Electrical connection |
Sure-Seal SS2-P |
Electrical connection size |
2 pin |
Enclosure rating IP |
IP67 |
EU RoHS compliance |
Yes with exemptions |
EU RoHS exemption clause |
No |
Flush diaphragm |
No |
High Clipping Level |
22.4 |
In scope of WEEE |
Yes |
In scope of WEEE and contain batteries |
No |
International Article Number |
5702423161973 |
Intrinsically safe |
No |
Low Clipping level |
3.6 |
Medium temperature range [°C] [max] |
85 °C |
Medium temperature range [°C] [min] |
-40 °C |
Medium temperature range [°F] [max] |
185 °F |
Medium temperature range [°F] [min] |
-40 °F |
Non-linearity BFSL [±FS%] |
0.5 % |
Output signal |
Current |
Output signal [mA] [max] |
20 mA |
Output signal [mA] [min] |
4 mA |
Overload pressure max. [bar] |
600 bar |
Packing format |
Multi pack |
Pressure connection HEX [mm] |
27 mm |
Pressure connection size |
1/4 |
Pressure connection standard |
DIN 3852-E ISO 1179-2 (Form E) |
Pressure connection type |
G |
Pressure Male/Female |
Male |
Pressure range [bar] [max] |
400 bar |
Pressure range [bar] [min] |
0 bar |
Pressure range [psi] [max] |
5800 psi |
Pressure range [psi] [min] |
0 psi |
Pressure reference |
Sealed gauge |
Product group |
Sensors |
Product Name Description |
Pressure transmitter |
Pulse-snubber |
Yes |
Quantity per packing format |
14 pc |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) |
Response time max. [ms] |
4 ms |
SCIP dossier no. |
16d2efc6-64f3-4a4e-ae98-a3fd7ce0218d |
SCIP dossier product name |
AKS/MBS |
Specification key |
MBS 3050-3631-DVGB04-2 MBS 3050-3631-DVGB04-2 MBS 3050-3631-DVGB04-2 MBS 3050-3631-DVGB04-2 MBS 3050-3631-DVGB04-2 MBS 3050-3631-DVGB04-2 MBS 3050-3631-DVGB04-2 MBS 3050-3631-DVGB04-2 MBS 3050-3631-DVGB04-2 MBS 3050-3631-DVGB04-2 MBS 3050-3631-DVGB04-2 MBS 3050-3631-DVGB04-2 MBS 3050-3631-DVGB04-2 MBS 3050-3631-DVGB04-2 MBS 3050-3631-DVGB04-2 MBS 3050-3631-DVGB04-2 MBS 3050-3631-DVGB04-2 MBS 3050-3631-DVGB04-2 MBS 3050-3631-DVGB04-2 MBS 3050-3631-DVGB04-2 MBS 3050-3631-DVGB04-2 MBS 3050-3631-DVGB04-2 MBS 3050-3631-DVGB04-2 MBS 3050-3631-DVGB04-2 MBS 3050-3631-DVGB04-2 MBS 3050-3631-DVGB04-2 MBS 3050-3631-DVGB04-2 MBS 3050-3631-DVGB04-2 MBS 3050-3631-DVGB04-2 MBS 3050-3631-DVGB04-2 MBS 3050-3631-DVGB04-2 MBS 3050-3631-DVGB04-2 MBS 3050-3631-DVGB04-2 |
Supply voltage [V] DC [max] |
32 V |
Supply voltage [V] DC [max] |
32 V |
Supply voltage [V] DC [min] |
9 V |
Supply voltage [V] DC [min] |
9 V |
Type |
MBS 3050 |
UK RoHS compliance |
Yes |