Pressure transmitter, MBS 3250, 0.00 bar - 400.00 bar, 0.00 psi - 5800.00 psi

060G1733

Pressure reference: Sealed gauge, Output signal: Voltage, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 3250-3635-A1GB04-1

Product details

Gross weight 0.182 Kilogram
Net weight 0.163 Kilogram
Volume 0.416 Liter
EAN 5702423150823

 

+ output Pin 3
+ supply Pin 1
- common Pin 2
Accuracy, max. [±FS%] 1 %
Accuracy, typical [±FS%] 0.5 %
Adj. zero point and span No
Ambient temperature range [°C] [max] 125 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 257 °F
Ambient temperature range [°F] [min] -40 °F
Approval ATEX
Approval comments ATEX Ex ec IIA T4 Gc
Autofrettage Pressure 1600 bar
CE evaluated Yes
China RoHS compliance Yes
Compensated temp. range [°C] [max] 100 °C
Compensated temp. range [°C] [min] 0 °C
Compensated temp. range [°F] [max] 212 °F
Compensated temp. range [°F] [min] 32 °F
EEE category 5 small equipment (any external dimension 50 cm)
Electrical conn. Male/Female Male and Female
Electrical connection Angular connector
Electrical connection size Pg 9
Electrical connection standard EN 175301-803-A
Enclosure rating IP IP65
EU RoHS compliance Yes
EU RoHS exemption clause No
Flush diaphragm No
High Clipping Level 11.5
In scope of WEEE Yes
In scope of WEEE and contain batteries No
International Article Number 5702423150823
Intrinsically safe No
Low Clipping level 0
Medium temperature range [°C] [max] 125 °C
Medium temperature range [°C] [min] -40 °C
Medium temperature range [°F] [max] 257 °F
Medium temperature range [°F] [min] -40 °F
Non-linearity BFSL [±FS%] 0.2 %
Output signal Voltage
Output signal [V] [max] 10 V
Output signal [V] [min] 0 V
Overload pressure max. [bar] 600 bar
Packing format Multi pack
Pressure connection HEX [mm] 27 mm
Pressure connection size 1/4
Pressure connection standard DIN 3852-E
ISO 1179-2 (Form E)
Pressure connection type G
Pressure Male/Female Male
Pressure range [bar] [max] 400 bar
Pressure range [bar] [min] 0 bar
Pressure range [psi] [max] 5800 psi
Pressure range [psi] [min] 0 psi
Pressure reference Sealed gauge
Product group Sensors
Product Name Description Pressure transmitter
Pulse-snubber Yes
Quantity per packing format 14 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Response time max. [ms] 4 ms
SCIP dossier no. 16d2efc6-64f3-4a4e-ae98-a3fd7ce0218d
SCIP dossier product name AKS/MBS
Specification key MBS 3250-3635-A1GB04-1
MBS 3250-3635-A1GB04-1
MBS 3250-3635-A1GB04-1
MBS 3250-3635-A1GB04-1
MBS 3250-3635-A1GB04-1
MBS 3250-3635-A1GB04-1
MBS 3250-3635-A1GB04-1
MBS 3250-3635-A1GB04-1
MBS 3250-3635-A1GB04-1
MBS 3250-3635-A1GB04-1
MBS 3250-3635-A1GB04-1
MBS 3250-3635-A1GB04-1
MBS 3250-3635-A1GB04-1
MBS 3250-3635-A1GB04-1
MBS 3250-3635-A1GB04-1
MBS 3250-3635-A1GB04-1
MBS 3250-3635-A1GB04-1
MBS 3250-3635-A1GB04-1
MBS 3250-3635-A1GB04-1
MBS 3250-3635-A1GB04-1
MBS 3250-3635-A1GB04-1
MBS 3250-3635-A1GB04-1
MBS 3250-3635-A1GB04-1
MBS 3250-3635-A1GB04-1
MBS 3250-3635-A1GB04-1
MBS 3250-3635-A1GB04-1
MBS 3250-3635-A1GB04-1
MBS 3250-3635-A1GB04-1
MBS 3250-3635-A1GB04-1
MBS 3250-3635-A1GB04-1
MBS 3250-3635-A1GB04-1
MBS 3250-3635-A1GB04-1
MBS 3250-3635-A1GB04-1
Supply voltage [V] DC [max] 32 V
Supply voltage [V] DC [max] 32 V
Supply voltage [V] DC [min] 15 V
Supply voltage [V] DC [min] 15 V
Type MBS 3250
UK RoHS compliance Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality