Accessory, Cable, Accessory Plug Connector 5m Cable
060G1034
Electrical connection: Cable, Used for product: AKS/MBS, Packing format: Multi pack, Quantity per packing format: 8
Electrical connection: Cable, Used for product: AKS/MBS, Packing format: Multi pack, Quantity per packing format: 8
Gross weight | 0.328 Kilogram |
Net weight | 0.322 Kilogram |
Volume | 0.475 Liter |
EAN | 5702423071326 |
Gross weight | 0.328 Kilogram |
Net weight | 0.322 Kilogram |
Volume | 0.475 Liter |
EAN | 5702423071326 |
CE evaluated | Yes |
Connection standard | EN 175301-803-A |
Contain batteries | No |
Electrical connection | Cable |
EU RoHS compliance | Yes |
Identical product | 060G2993 |
Packing format | Multi pack |
Parts included | Plug w. 5,0 m cable |
Product group | Accessories, sensors |
Product Name Description | Cable |
Quantity per packing format | 8 pc |
REACH Candidate List substances | No |
Type | Accessory |
Used for product | AKS/MBS |
CE evaluated | Yes |
Connection standard | EN 175301-803-A |
Contain batteries | No |
Electrical connection | Cable |
EU RoHS compliance | Yes |
Identical product | 060G2993 |
Packing format | Multi pack |
Parts included | Plug w. 5,0 m cable |
Product group | Accessories, sensors |
Product Name Description | Cable |
Quantity per packing format | 8 pc |
REACH Candidate List substances | No |
Type | Accessory |
Used for product | AKS/MBS |