Accessories, sensors, Process con. adapter
060G1021
Used for product: AKS/MBS, Parts included: Adapter G1/2 fe-G1/4 ma, Packing format: Multi pack, Quantity per packing format: 120
Used for product: AKS/MBS, Parts included: Adapter G1/2 fe-G1/4 ma, Packing format: Multi pack, Quantity per packing format: 120
Gross weight | 0.116 Kilogram |
Net weight | 0.11 Kilogram |
Volume | 0.086 Liter |
EAN | 5702423067862 |
Gross weight | 0.116 Kilogram |
Net weight | 0.11 Kilogram |
Volume | 0.086 Liter |
EAN | 5702423067862 |
CE evaluated | Yes |
Contain batteries | No |
Packing format | Multi pack |
Parts included | Adapter G1/2 fe-G1/4 ma |
Pressure connection | G 1/2 female / G 1/4 male |
Product group | Accessories, sensors |
Product Name Description | Process con. adapter |
Quantity per packing format | 120 pc |
REACH Candidate List substances | No |
Type | Accessory |
Used for product | AKS/MBS |
CE evaluated | Yes |
Contain batteries | No |
Packing format | Multi pack |
Parts included | Adapter G1/2 fe-G1/4 ma |
Pressure connection | G 1/2 female / G 1/4 male |
Product group | Accessories, sensors |
Product Name Description | Process con. adapter |
Quantity per packing format | 120 pc |
REACH Candidate List substances | No |
Type | Accessory |
Used for product | AKS/MBS |