Accessories, sensors, Electrical connector
060G0008
Electrical connector, Parts included: Gasket; Angular con. PG9 w.knife cont., Used for product: AKS/MBS, Packing format: Multi pack, Quantity per packing format: 96
Electrical connector, Parts included: Gasket; Angular con. PG9 w.knife cont., Used for product: AKS/MBS, Packing format: Multi pack, Quantity per packing format: 96
Gross weight | 0.036 Kilogram |
Net weight | 0.033 Kilogram |
Volume | 0.044 Liter |
EAN | 5702423100927 |
Gross weight | 0.036 Kilogram |
Net weight | 0.033 Kilogram |
Volume | 0.044 Liter |
EAN | 5702423100927 |
CE evaluated | Yes |
Contain batteries | No |
Electrical connection | Pg 9 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Other RoHS documentation | Saudi Arabia RoHS |
Packing format | Multi pack |
Parts included |
Angular con. PG9 w.knife cont. Gasket |
Product group | Accessories, sensors |
Product Name Description | Electrical connector |
Quantity per packing format | 96 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Accessory |
Used for product | AKS/MBS |
CE evaluated | Yes |
Contain batteries | No |
Electrical connection | Pg 9 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Other RoHS documentation | Saudi Arabia RoHS |
Packing format | Multi pack |
Parts included |
Angular con. PG9 w.knife cont. Gasket |
Product group | Accessories, sensors |
Product Name Description | Electrical connector |
Quantity per packing format | 96 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Accessory |
Used for product | AKS/MBS |