Accessories, sensors, Plug
060G0005
Used for product: AKS/MBS, Packing format: Multi pack, Quantity per packing format: 32
Used for product: AKS/MBS, Packing format: Multi pack, Quantity per packing format: 32
Gross weight | 0.056 Kilogram |
Net weight | 0.055 Kilogram |
Volume | 0.128 Liter |
EAN | 5702423100606 |
Gross weight | 0.056 Kilogram |
Net weight | 0.055 Kilogram |
Volume | 0.128 Liter |
EAN | 5702423100606 |
CE evaluated | Yes |
Connection standard | DIN 43650 |
Contain batteries | No |
Electrical connection | M20 |
Packing format | Multi pack |
Product group | Accessories, sensors |
Product Name Description | Plug |
Quantity per packing format | 32 pc |
REACH Candidate List substances | No |
Type | Plug |
Used for product | AKS/MBS |
CE evaluated | Yes |
Connection standard | DIN 43650 |
Contain batteries | No |
Electrical connection | M20 |
Packing format | Multi pack |
Product group | Accessories, sensors |
Product Name Description | Plug |
Quantity per packing format | 32 pc |
REACH Candidate List substances | No |
Type | Plug |
Used for product | AKS/MBS |