Amb. Temp. Note |
80 °C/176 °F for max 120 min |
Ambient temperature range [°C] [max] |
70 °C |
Ambient temperature range [°C] [min] |
-40 °C |
Ambient temperature range [°F] [max] |
158 °F |
Ambient temperature range [°F] [min] |
-40 °F |
Approval |
ABS BV CCC CCS CE DNV EAC GL KRS LLC CDC EURO-TYSK LR LVD NKK RINA RMRS RoHS RoHS China TYSK UKCA UL |
CE evaluated |
Yes |
China RoHS compliance |
Yes |
Contact function |
SPDT gold |
Contact rating |
AC15=4 A, 440 V AC1=10 A, 440 V AC3=6 A, 440 V DC13=12 W, 220 V LR max. 50 A for gold 1…30 mA, 5...30 V |
Differential [bar] |
0.2 bar |
Differential [psi] |
2.9 psi |
Electrical conn. comments |
Metal cable gland |
Electrical conn. Male/Female |
Female |
Electrical connection |
Screwed cable entry |
Electrical connection size |
Pg 13.5 |
Electrical connection standard |
DIN 40430 |
EN 60947 electrical properties |
Insulation: 400V Pollution degree: 3 Rated impulse voltage: 4 kV Short circuit prot, fuse: 16A |
EN 60947 wiring properties |
Flex, ferrules: 0.5-1.5 mm2 Flex, no ferrules: 0.7-2.5 mm2 Solid/stranded: 0.75-2.5 mm2 |
Enclosure rating IP |
IP67 |
EU RoHS compliance |
Out of scope |
In scope of WEEE and contain batteries |
No |
Max. test pressure [bar] Pe |
10 bar |
Max. test pressure [psig] |
145 psig |
Max. Working Pressure [bar] |
10 bar |
Max. Working Pressure [psig] |
145 psig |
Packing format |
Multi pack |
Pressure connection size |
3/8 |
Pressure connection standard |
ISO 228-1 |
Pressure connection type |
G |
Pressure Male/Female |
Male |
Pressure sensing element |
Bellows |
Product accessories |
Switches accessories |
Product description |
Pressure Switch |
Product group |
Switches and thermostats |
Product Name Description |
Pressure switch |
Quantity per packing format |
8 pc |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) |
Regulation range [bar] Pe [max] |
3.5 bar |
Regulation range [bar] Pe [min] |
0 bar |
Regulation range [psig] Pe [max] |
51 psig |
Regulation range [psig] Pe [min] |
0 psig |
Reset function |
Auto |
SCIP dossier no. |
84be8326-1b95-4f87-afb0-90ae08b65f06 |
Serviceable |
No |
Type |
KPS33 |
UK RoHS compliance |
Out of scope |
UL approval file name |
E73170 |
UL evaluated |
Yes |