Pressure switch, KP36
060-113966
Regulation range [bar] Pe: 2 - 14, Differential [bar]: 0.7 - 4, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 17
Regulation range [bar] Pe: 2 - 14, Differential [bar]: 0.7 - 4, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 17
Gross weight | 0.311 Kilogram |
Net weight | 0.276 Kilogram |
Volume | 0.468 Liter |
EAN | 5702423146680 |
Gross weight | 0.311 Kilogram |
Net weight | 0.276 Kilogram |
Volume | 0.468 Liter |
EAN | 5702423146680 |
Amb. Temp. Note | 80 °C/176 °F for max 120 min |
Ambient temperature range [°C] [max] | 65 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 149 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval |
CCC CE CMIM EAC LLC CDC EURO-TYSK LVD PZH RINA RMRS RoHS China c UL us UL353, CS C22.2 c UL us UL873, CS C22.2 |
CE evaluated | Yes |
China RoHS compliance | Yes |
Contact function | SPDT gold |
Contact rating |
AC15=4 A, 400 V AC1=10 A, 400 V AC3=6 A, 400 V DC13=12 W, 220 V for gold 1…30 mA, 5...30 V |
Contain batteries | No |
Differential [bar] [max] | 4 bar |
Differential [bar] [min] | 0.7 bar |
Differential [psi] [max] | 58 psi |
Differential [psi] [min] | 10 psi |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Electrical connection | Rubber cable gland |
Electrical connection size | 6-14 mm |
EN 60947 electrical properties |
Insulation: 400V Pollution degree: 3 Rated impulse voltage: 4 kV Short circuit prot, fuse: 16A |
EN 60947 wiring properties |
Flex, ferrules: 0.5-1.5 mm2 Flex, no ferrules: 0.7-2.5 mm2 Solid/stranded: 0.75-2.5 mm2 |
Enclosure rating IP | IP30 |
Enclosure rating Nema (~) | 1 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Identical product | 060-113766 |
In scope of WEEE | Yes |
Max. test pressure [bar] Pe | 22 bar |
Max. test pressure [psig] | 319 psig |
Max. Working Pressure [bar] | 17 bar |
Max. Working Pressure [psig] | 245 psig |
Packing format | Industrial pack |
Pressure connection size | 1/4 |
Pressure connection standard | ISO 228-1 |
Pressure connection type | G |
Pressure Male/Female | Male |
Pressure sensing element | Bellows |
Product accessories | Switches accessories |
Product description | Pressure Switch |
Product group | Switches and thermostats |
Product Name Description | Pressure switch |
Quantity per packing format | 48 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Regulation range [bar] Pe [max] | 14 bar |
Regulation range [bar] Pe [min] | 2 bar |
Regulation range [psig] Pe [max] | 203 psig |
Regulation range [psig] Pe [min] | 29 psig |
Reset function | Auto |
SCIP dossier no. | b1323c86-8856-44cc-b1c6-6849abe37ee4 |
Serviceable | No |
Type | KP36 |
UK RoHS compliance | Yes |
UL approval file name |
E31024 MH27572 |
UL evaluated | Yes |
Amb. Temp. Note | 80 °C/176 °F for max 120 min |
Ambient temperature range [°C] [max] | 65 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 149 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval |
CCC CE CMIM EAC LLC CDC EURO-TYSK LVD PZH RINA RMRS RoHS China c UL us UL353, CS C22.2 c UL us UL873, CS C22.2 |
CE evaluated | Yes |
China RoHS compliance | Yes |
Contact function | SPDT gold |
Contact rating |
AC15=4 A, 400 V AC1=10 A, 400 V AC3=6 A, 400 V DC13=12 W, 220 V for gold 1…30 mA, 5...30 V |
Contain batteries | No |
Differential [bar] [max] | 4 bar |
Differential [bar] [min] | 0.7 bar |
Differential [psi] [max] | 58 psi |
Differential [psi] [min] | 10 psi |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Electrical connection | Rubber cable gland |
Electrical connection size | 6-14 mm |
EN 60947 electrical properties |
Insulation: 400V Pollution degree: 3 Rated impulse voltage: 4 kV Short circuit prot, fuse: 16A |
EN 60947 wiring properties |
Flex, ferrules: 0.5-1.5 mm2 Flex, no ferrules: 0.7-2.5 mm2 Solid/stranded: 0.75-2.5 mm2 |
Enclosure rating IP | IP30 |
Enclosure rating Nema (~) | 1 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Identical product | 060-113766 |
In scope of WEEE | Yes |
Max. test pressure [bar] Pe | 22 bar |
Max. test pressure [psig] | 319 psig |
Max. Working Pressure [bar] | 17 bar |
Max. Working Pressure [psig] | 245 psig |
Packing format | Industrial pack |
Pressure connection size | 1/4 |
Pressure connection standard | ISO 228-1 |
Pressure connection type | G |
Pressure Male/Female | Male |
Pressure sensing element | Bellows |
Product accessories | Switches accessories |
Product description | Pressure Switch |
Product group | Switches and thermostats |
Product Name Description | Pressure switch |
Quantity per packing format | 48 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Regulation range [bar] Pe [max] | 14 bar |
Regulation range [bar] Pe [min] | 2 bar |
Regulation range [psig] Pe [max] | 203 psig |
Regulation range [psig] Pe [min] | 29 psig |
Reset function | Auto |
SCIP dossier no. | b1323c86-8856-44cc-b1c6-6849abe37ee4 |
Serviceable | No |
Type | KP36 |
UK RoHS compliance | Yes |
UL approval file name |
E31024 MH27572 |
UL evaluated | Yes |