Ignition Units, EBI4 HPM, Secondary peak voltage [kV]: 2 x 7.5, Supply voltage [V] AC: 187 - 255, 90.0 VA, Housing: Standard
052F4032
EBI4 HPM STD. IGNITION UNIT 230 V
EBI4 HPM STD. IGNITION UNIT 230 V
Gross weight | 0.31 Kilogram |
Net weight | 0.296 Kilogram |
Volume | 0.402 Liter |
EAN | 5702425074950 |
Gross weight | 0.31 Kilogram |
Net weight | 0.296 Kilogram |
Volume | 0.402 Liter |
EAN | 5702425074950 |
Ambient temperature [°C] [max] | 60 °C |
Ambient temperature [°C] [min] | -10 °C |
Approval |
CE UKCA |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Contain batteries | No |
Description | EBI4 HPM STD. IGNITION UNIT 230 V |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
6(c) 7(c)-I |
Grade of enclosure primary | IP40 |
Housing | Standard |
Main fuse [A] [Min] | 10 A |
Packing format | Single pack |
Power consumption [VA] | 90 VA |
Primary current [A] | 0.4 A |
Primary frequency [Hz] | 50/60 |
Product group | Ignition Units |
Quantity per packing format | 10 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 9bbbc11e-e994-4b41-a315-907e4ca9cc5d |
SCIP dossier product name | Ignition unit EB14 |
Secondary connection, short circuit current [mA] | 48 mA |
Secondary peak voltage [kV] | 2 x 7.5 |
Storage temperature [°C] [Max] | 85 °C |
Storage temperature [°C] [Min] | -25 °C |
Supply voltage [V] AC | 230 V |
Supply voltage [V] AC [max] | 255 V |
Supply voltage [V] AC [min] | 187 V |
Type | EBI4 HPM |
UK RoHS compliance | Yes with exemptions |
UK RoHS exemption clause |
18 21 |
UL evaluated | Out of scope |
Ambient temperature [°C] [max] | 60 °C |
Ambient temperature [°C] [min] | -10 °C |
Approval |
CE UKCA |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Contain batteries | No |
Description | EBI4 HPM STD. IGNITION UNIT 230 V |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
6(c) 7(c)-I |
Grade of enclosure primary | IP40 |
Housing | Standard |
Main fuse [A] [Min] | 10 A |
Packing format | Single pack |
Power consumption [VA] | 90 VA |
Primary current [A] | 0.4 A |
Primary frequency [Hz] | 50/60 |
Product group | Ignition Units |
Quantity per packing format | 10 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 9bbbc11e-e994-4b41-a315-907e4ca9cc5d |
SCIP dossier product name | Ignition unit EB14 |
Secondary connection, short circuit current [mA] | 48 mA |
Secondary peak voltage [kV] | 2 x 7.5 |
Storage temperature [°C] [Max] | 85 °C |
Storage temperature [°C] [Min] | -25 °C |
Supply voltage [V] AC | 230 V |
Supply voltage [V] AC [max] | 255 V |
Supply voltage [V] AC [min] | 187 V |
Type | EBI4 HPM |
UK RoHS compliance | Yes with exemptions |
UK RoHS exemption clause |
18 21 |
UL evaluated | Out of scope |