Angle-seat ext operated valve, AV210E, G, 2, PTFE, Function: NO

042N4436

Body material: Bronze

Product details

Gross weight 6.218 Kilogram
Net weight 5.218 Kilogram
Volume 13.566 Liter
EAN 5702423194414

 

Ambient temperature range [°C] [max] 60 °C
Ambient temperature range [°C] [min] -30 °C
Ambient temperature range [°F] [max] 140 °F
Ambient temperature range [°F] [min] -22 °F
Body material Bronze
China RoHS compliance Out of scope
Closing Against flow
Connection Internal/External Internal
Connection size [in] 2
Connection type G
Contain batteries No
Control head diameter [mm] 110 mm
Control pressure range [bar] [max] 8 bar
Control pressure range [bar] [min] 5 bar
Control pressure range [psig] [max] 116 psig
Control pressure range [psig] [min] 72.5 psig
Cv value [gal/min] 77.4 gal/min
Differential pressure [bar] [max] 16 bar
Differential pressure [bar] [min] 0 bar
EEE category 5 small equipment (any external dimension < 50 cm)
EU RoHS compliance Out of scope
Function NO
In scope of WEEE Yes
Kv value [m³/h] 67 m³/h
Max. test pressure [bar] 37.5 bar
Max. test pressure [psig] 544 psig
Max. Working Pressure [bar] 25 bar
Max. Working Pressure [psig] 363 psig
Medium temperature range [°C] [max] 180 °C
Medium temperature range [°C] [min] -30 °C
Medium temperature range [°F] [max] 356 °F
Medium temperature range [°F] [min] -22 °F
Operation Piston (angle)
Orifice size [mm] 50 mm
Packing format Single pack
Product accessories Ext. operat. valve accessories
Product group Externally operated valves
Product Name Description Angle-seat ext operated valve
Quantity per packing format 1 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. b22a797e-5624-47e4-bc96-fc29cf9f576a
SCIP dossier product name AV210 bronze
Seal Material PTFE
Serviceable Ext. operat. valve spare parts
Type AV210E
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality