Solenoid coil, AM024D, DIN Spade, Multi pack

042N0843

Electrical connection: DIN Spade, Enclosure rating IP: IP00

Product details

Gross weight 0.12 Kilogram
Net weight 0.111 Kilogram
Volume 0.084 Liter
EAN 5702423049882

 

Actuator size 9 mm
Ambient temperature range [°C] [max] 50 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 122 °F
Ambient temperature range [°F] [min] -40 °F
Coil connection DIN Spade
Coil design standard VDE 0580
Coil fastening Finger screw
Coil winding insulation class Class H to IEC 85
Colour Black
Duty rating Continuous
EEE category 5 small equipment (any external dimension 50 cm)
Electrical connection DIN Spade
Electrical connection size 6.3 mm x 0.8 mm
Electrical connection standard EN175301-803
Electrical connector 3 x spades
Enclosure rating IP IP00
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Packing format Multi pack
Parts Program name EV210A
EV220A
EV310A
Power consumption [W] DC 9 W
Product accessories Solenoid coil accessories
Product group Solenoid valves
Product Name Description Solenoid coil
Quantity per packing format 24 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 23785618-b379-4da7-a913-ecd40c8fae6d
SCIP dossier product name Solenoid coils
Serviceable No
Supply voltage [V] DC 24 V
Supply voltage [V] DC 24 V
Type AM024D
Type designation AM024D

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality