Solenoid coil, AB240C, DIN Spade, Supply voltage [V] AC: 240, Multi pack
042N0801
Electrical connection: DIN Spade, Supply voltage [V] AC: 240, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP00
Electrical connection: DIN Spade, Supply voltage [V] AC: 240, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP00
Gross weight | 0.059 Kilogram |
Net weight | 0.05 Kilogram |
Volume | 0.12 Liter |
EAN | 5702423049769 |
Gross weight | 0.059 Kilogram |
Net weight | 0.05 Kilogram |
Volume | 0.12 Liter |
EAN | 5702423049769 |
Actuator size | 9 mm |
Ambient temperature range [°C] [max] | 50 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 122 °F |
Ambient temperature range [°F] [min] | -40 °F |
Coil connection | DIN Spade |
Coil fastening | Finger screw |
Colour | Black |
EEE category |
5 small equipment (any external dimension |
Electrical connection | DIN Spade |
Electrical connection size | 6.3 mm x 0.8 mm |
Electrical connection standard | EN175301-803 |
Electrical connector | 3 x spades |
Enclosure rating IP | IP00 |
EU RoHS compliance | Out of scope |
Frequency [Hz] | 50/60 Hz |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts Program name |
EV210A EV220A EV310A |
Power consumption [W] | 4.5 W |
Power consumption [W] 50Hz | 4.5 W |
Power consumption [W] 60Hz | 4.5 W |
Product accessories | Solenoid coil accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid coil |
Quantity per packing format | 24 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 5a9d6ad4-1058-4d37-a855-276417a7cbbb |
SCIP dossier product name | CSV 10-22 |
Serviceable | No |
Supply voltage 50Hz Max [V] | 240 V |
Supply voltage 60Hz Max [V] | 240 V |
Supply voltage [V] AC | 240 V |
Type | AB240C |
Type designation | AB240C |
Actuator size | 9 mm |
Ambient temperature range [°C] [max] | 50 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 122 °F |
Ambient temperature range [°F] [min] | -40 °F |
Coil connection | DIN Spade |
Coil fastening | Finger screw |
Colour | Black |
EEE category |
5 small equipment (any external dimension |
Electrical connection | DIN Spade |
Electrical connection size | 6.3 mm x 0.8 mm |
Electrical connection standard | EN175301-803 |
Electrical connector | 3 x spades |
Enclosure rating IP | IP00 |
EU RoHS compliance | Out of scope |
Frequency [Hz] | 50/60 Hz |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts Program name |
EV210A EV220A EV310A |
Power consumption [W] | 4.5 W |
Power consumption [W] 50Hz | 4.5 W |
Power consumption [W] 60Hz | 4.5 W |
Product accessories | Solenoid coil accessories |
Product group | Solenoid valves |
Product Name Description | Solenoid coil |
Quantity per packing format | 24 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 5a9d6ad4-1058-4d37-a855-276417a7cbbb |
SCIP dossier product name | CSV 10-22 |
Serviceable | No |
Supply voltage 50Hz Max [V] | 240 V |
Supply voltage 60Hz Max [V] | 240 V |
Supply voltage [V] AC | 240 V |
Type | AB240C |
Type designation | AB240C |