Boiler Thermostats, AT, Temperature scale: External, 30 °C - 90 °C

041E0000

PIPE THERMOSTAT TYPE AT

Product details

Gross weight 0.226 Kg
Net weight 0.225 Kg
Volume 0.483 Liter
EAN 5702425026577

 

CE evaluated Yes
China RoHS compliance Out of scope
Description PIPE THERMOSTAT TYPE AT
EU RoHS compliance Out of scope
EU RoHS exemption clause No
In scope of WEEE and contain batteries No
Packing format Multi pack
Product group Boiler Thermostats
Quantity per packing format 30 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 76f03a87-bd24-457b-90c2-7d0834b0073b
SCIP dossier product name Pipe Thermostat type AT
Temperature range pipe thermostat [˚C] [Max] 90 °C
Temperature range pipe thermostat [˚C] [Min] 30 °C
Temperature scale External
Type AT
UK RoHS compliance Out of scope
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality