Cable, Relay cable
040B0114
Used for product: COM 20C; COM 10C, Type designation: Relay cable, Cable length [m]: 20, Used for product: COM 20C; COM 10C, Packing format: Industrial pack, Quantity per packing format: 20, 24 V - 230 V
Used for product: COM 20C; COM 10C, Type designation: Relay cable, Cable length [m]: 20, Used for product: COM 20C; COM 10C, Packing format: Industrial pack, Quantity per packing format: 20, 24 V - 230 V
Gross weight | 0.79 Kilogram |
Net weight | 0.767 Kilogram |
EAN | 5715162595794 |
Gross weight | 0.79 Kilogram |
Net weight | 0.767 Kilogram |
EAN | 5715162595794 |
Approval |
CE UKCA |
Cable length [m] | 20 m |
CE evaluated | Yes |
Contain batteries | No |
Country of origin | MADE IN CHINA |
Current max. [A] | 3 A |
Electrical connection form | Form C |
Electrical connection standard | DIN 43650 |
Identical product | 040B0158 |
Packing format | Industrial pack |
Product group | Oil management accessories |
Product Name Description | Cable |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Relay voltage [V] AC [max] | 230 V |
Relay voltage [V] AC [min] | 24 V |
Type | Accessory |
Type designation | Relay cable |
Used for product |
COM 10C COM 20C |
Approval |
CE UKCA |
Cable length [m] | 20 m |
CE evaluated | Yes |
Contain batteries | No |
Country of origin | MADE IN CHINA |
Current max. [A] | 3 A |
Electrical connection form | Form C |
Electrical connection standard | DIN 43650 |
Identical product | 040B0158 |
Packing format | Industrial pack |
Product group | Oil management accessories |
Product Name Description | Cable |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Relay voltage [V] AC [max] | 230 V |
Relay voltage [V] AC [min] | 24 V |
Type | Accessory |
Type designation | Relay cable |
Used for product |
COM 10C COM 20C |