Oil separator, OUB 1

040B0010

Return connection type: Flare

Product details

Gross weight 1.15 Kilogram
Net weight 0.929 Kilogram
Volume 5.124 Liter
EAN 5702422042174

 

Approval C UL US LISTED
EAC
LLC CDC TYSK
Approval file name REFRIGERANT OIL SEPARATOR 169N
China RoHS compliance Yes
Contain batteries No
EU RoHS compliance Out of scope
Flow direction indicator Engraved OIL/IN/OUT
Further information Excl. unions
Inlet connection type Union nut
Inlet size [in] 3/4 in - 16 UNF
Max. test pressure [bar] 40 bar
Max. test pressure [psig] 580 psig
Max. Working Pressure [bar] 28 bar
Max. Working Pressure [psig] 406 psig
Medium temperature range [°C] [max] 120 °C
Medium temperature range [°C] [min] -40 °C
Medium temperature range [°F] [max] 248 °F
Medium temperature range [°F] [min] -40 °F
Net volume [l] 0.52 L
Netto volume [gal US] 0.14 gal
Oil reservoir vol. [foz US] 3.38 Fluid Ounce US
Oil reservoir vol. [l] 0.1 L
Outlet connection type Union nut
Outlet size [in] 3/4 in - 16 UNF
Packing format Multi pack
Product accessories Oil Management assesories
Product group Oil separators
Product Name Description Oil separator
Quantity per packing format 4 pc
Rated cap. R404A/R507A [kW] 3.5 kW
Rated capacity R134a [kW] 2.5 kW
Rated capacity R22 [kW] 3.1 kW
Rated capacity R407C [kW] 4.4 kW
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R1234ze(E)
R1270
R134a
R22
R290
R32
R404A
R407A
R407C
R407F
R407H
R422B
R422D
R438A
R448A
R449A
R449B
R450A
R452A
R454A
R454B
R454C
R455A
R507A
R513A
R600
R600a
Return connection size [in] 7/16 in - 20 UNF
Return connection type Flare
SCIP dossier no. 5c35c832-4019-475b-931b-7cae004dd453
SCIP dossier product name OUB 1 - 4
Serviceable OUB spare parts
Type OUB 1
UL approved refrigerants R134a
R22
R404A
R407A
R407C
R407F
R407H
R422B
R422D
R438A
R448A
R449A
R449B
R450A
R452A
R507A
R513A
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality