Contactor, CI 5-9
037H350432
This product has been discontinued.
Main contacts: 3, AC-1 load Ith, open: 20, Coil voltage @ 50 Hz: 230, Coil voltage @ 60 Hz: 230
Main contacts: 3, AC-1 load Ith, open: 20, Coil voltage @ 50 Hz: 230, Coil voltage @ 60 Hz: 230
Gross weight | 0.164 Kilogram |
Net weight | 0.163 Kilogram |
Volume | 0.161 Liter |
EAN | 5702423265084 |
Gross weight | 0.164 Kilogram |
Net weight | 0.163 Kilogram |
Volume | 0.161 Liter |
EAN | 5702423265084 |
AC-1 load Ith, open | 20 A |
AC-1 load Ithe, enclosure | 16 A |
AC-3 load Ie | 8.5 A |
AC-3 power @ 220-240 V | 3 kW |
AC-3 power @ 380-500 V | 4 kW |
Approval |
CE EAC LLC CDC TYSK c UL us |
Built-in aux. NO contacts | 1 |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Coil voltage @ 50 Hz | 230 V |
Coil voltage @ 60 Hz | 230 V |
Contain batteries | No |
EEE category | 5 small equipment (any external dimension < 50 cm) |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE | Yes |
Main contacts | 3 |
Max. add-on aux. contacts | 4 |
Packing format | Multi pack |
Product group | Contactors and motor starters |
Product Name Description | Contactor |
Quantity per packing format | 5 pc |
REACH Candidate List substances | No |
Type | CI 5-9 |
UL approval file name | E63581 |
UL evaluated | Yes |
AC-1 load Ith, open | 20 A |
AC-1 load Ithe, enclosure | 16 A |
AC-3 load Ie | 8.5 A |
AC-3 power @ 220-240 V | 3 kW |
AC-3 power @ 380-500 V | 4 kW |
Approval |
CE EAC LLC CDC TYSK c UL us |
Built-in aux. NO contacts | 1 |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Coil voltage @ 50 Hz | 230 V |
Coil voltage @ 60 Hz | 230 V |
Contain batteries | No |
EEE category | 5 small equipment (any external dimension < 50 cm) |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE | Yes |
Main contacts | 3 |
Max. add-on aux. contacts | 4 |
Packing format | Multi pack |
Product group | Contactors and motor starters |
Product Name Description | Contactor |
Quantity per packing format | 5 pc |
REACH Candidate List substances | No |
Type | CI 5-9 |
UL approval file name | E63581 |
UL evaluated | Yes |